您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 950 - Handwheels with keyway, with revolving handle
Elesa+Ganter
操作件
DIN 950
DIN 950 K
DIN 950 K D
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/din950/din950_k/din950_k_d/din950_k_d.prj},{NB=Handrad DIN 950-AL-200-K18-D},{PARTNUMBER=DIN 950-AL-200-K18-D},{D1=200},{D2Y=18},{B3=6.000},{T=20.800},{TT=2.800},{D3=38},{NDM=10.000},{KDM=8.160},{KDM1=8.376},{B=22},{L1=24},{L2=45},{L3=80},{R=80},{DURCHM=25},{ANZAHL=3},{A=24.000},{B1=25.000},{B2=17.000},{C=8.000},{D4X=40.000},{D5=44.000},{E=80.000},{H1=26.000},{H2=22.000},{LX=21.000},{R1=9.000},{R2=18.000},{R3=5.500},{R4=22.000},{R5=11.000},{R6=6.000},{R7=12.000},{ARME=3},{R8=0.250},{GD1=25.000},{GD4=16.000},{GD5=15.000},{GD6=21.000},{GE=30.000},{GL1=75.000},{GL3=8.000},{GL4=6.500},{GR1=5.000},{GR2=50.000},{GR3=24.000},{WEIGHT=0.8400},{WERKSTVIS=Aluminium-Kokillenguß},{AUSWAHL=GG,AL},{D2=K18},{D4=M10},{CTN=84879090},{ROHS=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
WERKSTVIS
Material
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
~
[mm]
D4
Thread
ⁿ/ₐ
B
[mm]
L1
[mm]
L2
~
[mm]
L3
[mm]
R
[mm]
DURCHM
Machine Handle
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WERKST
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handwheel DIN 950-GG-80-K...
DIN 950-GG-80-K10-D
Gußeisen
80
K10
24
M6
14
16
29
53
27
16
3
GG
0.3470
84879059
YES
Handwheel DIN 950-AL-80-K...
DIN 950-AL-80-K10-D
Aluminium-Kokillenguß
80
K10
24
M6
14
16
29
53
27
16
3
AL
0.1360
84879090
YES
Handwheel DIN 950-GG-80-K...
DIN 950-GG-80-K12-D
Gußeisen
80
K12
24
M6
14
16
29
53
27
16
3
GG
0.3400
84879059
YES
Handwheel DIN 950-AL-80-K...
DIN 950-AL-80-K12-D
Aluminium-Kokillenguß
80
K12
24
M6
14
16
29
53
27
16
3
AL
0.1400
84879090
YES
Handwheel DIN 950-GG-100-...
DIN 950-GG-100-K10-D
Gußeisen
100
K10
26
M6
15
17
33
53
36
16
3
GG
0.5450
84879059
YES
Handwheel DIN 950-AL-100-...
DIN 950-AL-100-K10-D
Aluminium-Kokillenguß
100
K10
26
M6
15
17
33
53
36
16
3
AL
0.2200
84879090
YES
Handwheel DIN 950-GG-100-...
DIN 950-GG-100-K12-D
Gußeisen
100
K12
26
M6
15
17
33
53
36
16
3
GG
0.5260
84879059
YES
Handwheel DIN 950-AL-100-...
DIN 950-AL-100-K12-D
Aluminium-Kokillenguß
100
K12
26
M6
15
17
33
53
36
16
3
AL
0.2000
84879090
YES
Handwheel DIN 950-GG-125-...
DIN 950-GG-125-K12-D
Gußeisen
125
K12
28
M8
16
18
36
65
47
20
3
GG
0.7640
84879059
YES
Handwheel DIN 950-AL-125-...
DIN 950-AL-125-K12-D
Aluminium-Kokillenguß
125
K12
28
M8
16
18
36
65
47
20
3
AL
0.3420
84879090
YES
Handwheel DIN 950-GG-125-...
DIN 950-GG-125-K14-D
Gußeisen
125
K14
28
M8
16
18
36
65
47
20
3
GG
0.7590
84879059
YES
Handwheel DIN 950-AL-125-...
DIN 950-AL-125-K14-D
Aluminium-Kokillenguß
125
K14
28
M8
16
18
36
65
47
20
3
AL
0.3390
84879090
YES
Handwheel DIN 950-GG-140-...
DIN 950-GG-140-K14-D
Gußeisen
140
K14
30
M8
17
19
39
80
52
20
3
GG
1.0250
84879059
YES
Handwheel DIN 950-AL-140-...
DIN 950-AL-140-K14-D
Aluminium-Kokillenguß
140
K14
30
M8
17
19
39
80
52
20
3
AL
0.3680
84879090
YES
Handwheel DIN 950-GG-140-...
DIN 950-GG-140-K16-D
Gußeisen
140
K16
30
M8
17
19
39
80
52
20
3
GG
1.0110
84879059
YES
Handwheel DIN 950-AL-140-...
DIN 950-AL-140-K16-D
Aluminium-Kokillenguß
140
K16
30
M8
17
19
39
80
52
20
3
AL
0.3400
84879090
YES
Handwheel DIN 950-GG-160-...
DIN 950-GG-160-K14-D
Gußeisen
160
K14
33
M10
18
20
40
80
62
25
3
GG
1.3000
84879059
YES
Handwheel DIN 950-AL-160-...
DIN 950-AL-160-K14-D
Aluminium-Kokillenguß
160
K14
33
M10
18
20
40
80
62
25
3
AL
0.5900
84879090
YES
Handwheel DIN 950-GG-160-...
DIN 950-GG-160-K15-D
Gußeisen
160
K15
33
M10
18
20
40
80
62
25
3
GG
1.2060
84879059
YES
Handwheel DIN 950-AL-160-...
DIN 950-AL-160-K15-D
Aluminium-Kokillenguß
160
K15
33
M10
18
20
40
80
62
25
3
AL
0.5700
84879090
YES
Handwheel DIN 950-GG-160-...
DIN 950-GG-160-K16-D
Gußeisen
160
K16
33
M10
18
20
40
80
62
25
3
GG
1.2040
84879059
YES
Handwheel DIN 950-AL-160-...
DIN 950-AL-160-K16-D
Aluminium-Kokillenguß
160
K16
33
M10
18
20
40
80
62
25
3
AL
0.5400
84879090
YES
Handwheel DIN 950-GG-180-...
DIN 950-GG-180-K16-D
Gußeisen
180
K16
35
M10
20
22
43
80
72
25
3
GG
1.8000
84879059
YES
Handwheel DIN 950-AL-180-...
DIN 950-AL-180-K16-D
Aluminium-Kokillenguß
180
K16
35
M10
20
22
43
80
72
25
3
AL
0.7560
84879090
YES
Handwheel DIN 950-GG-180-...
DIN 950-GG-180-K18-D
Gußeisen
180
K18
35
M10
20
22
43
80
72
25
3
GG
1.7610
84879059
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表