目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
HABIX 98 Shore A
Optibelt
Metal Products
Flexible Couplings
HABIX
Powered by
CAD模型選擇
{optibelt/metall/kupplungen/habix/habix_sterne_98.prj},{NB=STERNH-19-98},{BEZ=STERNH-19-98},{ANR=1851853},{GTIN=4014486973570},{TKN92=17},{TKMAX92=34},{TKW92=4.0},{RPM=19000},{KR=0.20},{KA=1.2},{KW=1.2},{MATERIAL=PUR},{GEWICHT=0.004},{D1=40},{D2=21.5},{D3=18.5},{D4=32},{D5=23},{D6=3},{D7=25},{L1=2.3},{B1=12},{B2=1.0},{W1=60},{N=6},{NXW1=6x60},{W2=13.5},{R=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
TKN92
Rated Torque 92 Shore A
[Nm]
TKMAX92
Max. Torque 92 Shore A
[Nm]
TKW92
Vibratory Torque 92 Shore A
[Nm]
RPM
Max. Rotation Speed
[rpm]
KR
Max. Shaft Misalignment Radial
[mm]
KA
Max. Shaft Misalignment Axial
[mm]
KW
Max. Shaft Misalignment Angular
[Grad]
MATERIAL
Material
ⁿ/ₐ
GEWICHT
approx. Weight
[kg]
STERNH-19-98
STERNH-19-98
1851853
4014486973570
17
34
4.0
19000
0.20
1.2
1.2
PUR
0.004
STERNH-24-98
STERNH-24-98
1882355
4014486973587
60
120
16.0
14000
0.22
1.4
0.9
PUR
0.014
STERNH-28-98
STERNH-28-98
1875586
4014486973594
160
320
42.0
11800
0.25
1.5
0.9
PUR
0.025
STERNH-38-98
STERNH-38-98
1823996
4014486973600
325
650
85.0
9500
0.28
1.8
1.0
PUR
0.042
STERNH-42-98
STERNH-42-98
1870249
4014486973617
450
900
117.0
8000
0.32
2.0
1.0
PUR
0.066
STERNH-48-98
STERNH-48-98
1503619
4014486973624
525
1050
137.0
7100
0.36
2.1
1.1
PUR
0.088
STERNH-55-98
STERNH-55-98
1843527
4014486973631
685
1370
178.0
6300
0.38
2.2
1.1
PUR
0.116
STERNH-65-98
STERNH-65-98
1657468
4014486973648
940
1880
245.0
5600
0.42
2.6
1.2
PUR
0.172
STERNH-75-98
STERNH-75-98
1910379
4014486973655
1920
3840
499.0
4750
0.48
3.0
1.2
PUR
0.325
STERNH-90-98
STERNH-90-98
1795693
4014486973662
3600
7200
936.0
3750
0.50
3.4
1.2
PUR
0.440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表