目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Grippers with 2 parallel long-stroke jaws - series P4K
Metalwork
Actuators
V-Lock
Grippers
Grippers with 2 parallel jaws long stroke serie P4K
Powered by
CAD模型選擇
{metalwork/actuators/v_lock/grippers/grippers_with_2_parallel_jaws_long_stroke_p4k/grippers_series_p4k_asmtab.prj},{NB=W1580120200K(1)//},{CODE=W1580120200K},{DESCRIPTION=Gripper with 2 long-stroke jaws P4K-12},{P=3-7},{T=5-60},{MF=1},{F=Lubricated or un lubricated filtered air},{B=2x12},{SS=10},{CF=41},{OF=41},{WEIGHT=300},{SX=12},{G=1},{AC1=},{AC2=},{INFO=Catalogue},{PPATH=grippers_series_p4_asmtpl.prj},{SER=V-Lock}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SER
Series
ⁿ/ₐ
W1580120200K
W1580120200K
GRIPPER WITH 2 LONG-STROK...
V-Lock
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表