Grip Tight Two-Bolt Flange Metric Bore - GT Normal Duty 2 Bolt Flange Bearings
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT 2 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/2bolt_flanges/f2b_gt_asmtab.prj},{NB=129324},{SERIES=206},{BOD=62},{SS=30},{PN=129324},{DESCRIPTION=F2B-GT-30M},{LUBE=},{WEIGHT=1.3},{A=40.9},{B=141.3},{C=43.3},{D=116.7},{F=M10},{H=12.7},{J=15.1},{L=50.8},{M=79.4},{N=39.7},{Z=42.1},{F1=10.8},{PPATH=f2b_gt_m_templ.prj},{INFO=infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
ⁿ/ₐ
H
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
Z
[mm]
129321
203
17
129321
F2B-GT-17M
34.1
98.4
37.3
76.2
M10
9.5
15.5
35.7
53.9
28.6
36.9
129322
204
20
129322
F2B-GT-20M
37.3
111.9
40.9
89.7
M10
12.7
15.9
38.1
60.3
38.1
40.9
129323
205
25
129323
F2B-GT-25M
36.9
123.8
39.3
98.8
M10
12.7
15.1
45.6
69.9
36.5
39.3
129324
206
30
129324
F2B-GT-30M
40.9
141.3
43.3
116.7
M10
12.7
15.1
50.8
79.4
39.7
42.1
129325
207
35
129325
F2B-GT-35M
41.3
155.6
45.2
130.2
M12
14.3
13.9
58.3
95.3
46.8
44.8
129326
208
40
129326
F2B-GT-40M
46.8
171.5
50.0
143.7
M12
14.3
14.7
63.5
104.8
46.4
48.8
129327
209
45
129327
F2B-GT-45M
46.8
179.4
50.8
148.4
M14
15.9
14.3
67.9
111.1
48.4
50.0
129328
210
50
129328
F2B-GT-50M
47.2
188.9
52.0
157.2
M16
15.9
13.5
74.6
115.9
51.6
50.8
129329
211
55
129329
F2B-GT-55M
48.8
219.1
54.8
184.2
M16
17.5
13.5
82.6
133.4
57.5
54.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表