目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 920.1 - Wedge clamps, Type GL, smooth clamping jaws
Berger Tools
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Wedge clamps
GN 920.1
GN 920.1 GL
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_3/keilspanner/gn920_1/gn920_1_gl/gn920_1_gl_asmtab.prj},{NB=Keilspanner GN920.1-M8-32-GL-(39.5)},{ARTNR=GN920.1-M8-32-GL},{PARTNUMBER=GN 920.1-M8-32-GL},{NORMNR=GN 920.1},{D=M8},{NDMD=8.000},{B=32},{POS=39.5},{BX=21,25,32,40,50},{AMIN=39.5},{AMAX=44.5},{H1=15},{H2=4.5},{H3=7.5},{L=15},{SP=15 bei 25 Nm},{PPATH=gn920_1_gl_asmtpl.prj},{WEIGHT=0.1520},{CTN=84662020},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
ⁿ/ₐ
D
Thread
ⁿ/ₐ
B
[mm]
AMIN
[mm]
AMAX
[mm]
H1
[mm]
H2
[mm]
L
Length max.
[mm]
SP
Clamping force in kN per clamping jaw
[Nm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Keilspanner GN920.1-M8-21...
GN920.1-M8-21-GL
M8
21
39.5
44.5
15
4.5
15
15 bei 25 Nm
0.1040
84662020
YES
Keilspanner GN920.1-M8-25...
GN920.1-M8-25-GL
M8
25
39.5
44.5
15
4.5
15
15 bei 25 Nm
0.1000
84662020
YES
Keilspanner GN920.1-M8-32...
GN920.1-M8-32-GL
M8
32
39.5
44.5
15
4.5
15
15 bei 25 Nm
0.1520
84662020
YES
Keilspanner GN920.1-M8-40...
GN920.1-M8-40-GL
M8
40
39.5
44.5
15
4.5
15
15 bei 25 Nm
0.1850
84662020
YES
Keilspanner GN920.1-M8-50...
GN920.1-M8-50-GL
M8
50
39.5
44.5
15
4.5
15
15 bei 25 Nm
0.2310
84662020
YES
Keilspanner GN920.1-M12-4...
GN920.1-M12-40-GL
M12
40
40.0
45.5
22
4.5
21
30 bei 85 Nm
0.2760
84662020
YES
Keilspanner GN920.1-M12-5...
GN920.1-M12-50-GL
M12
50
40.0
45.5
22
4.5
21
30 bei 85 Nm
0.3500
84662020
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表