目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 848 - Float switch for level monitoring, Form A, with thread
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded plugs, Sealing plugs
GN848
GN848 A
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/verschlussschrauben_verschussstopfen/gn848/gn848_a/gn_848_a_asmtab.prj},{NB=Schwimmerschalter GN848-45-235-A (250)},{ARTNR=GN848-45-235-A},{PARTNUMBER=GN 848-45-235-A},{NORMNR=GN 848},{D1=45},{L1=235},{D2=26.5 (G3/4)},{D4=23},{L2=50},{L=250},{L3=75},{L4=250},{VER=1},{NDM=26.441},{WEIGHT=0.3000},{CTN=90261029},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn_848_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
L1
Standard length l max.
[mm]
D2
ⁿ/ₐ
D4
[mm]
L2
[mm]
L3
for level ≈ min.
[mm]
L4
for level ≈ max.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Schwimmerschalter GN848-4...
GN848-45-235-A
45
235
26.5 (G3/4)
23
50
75
250
0.3000
90261029
YES
Schwimmerschalter GN848-4...
GN848-45-360-A
45
360
33.5 (G1)
30
60
85
360
0.4600
90261029
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表