目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 732.1 - Stainless Steel-Cylinder head shoulder bolts
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing bolts, Shoulder screws, Thrust bolts
GN732.1
GN732.1 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn732_1/gn732_1_ni/gn732_1_ni.prj},{NB=Edelstahl-Bundschraube GN732.1-M8-10-8-NI},{ARTNR=GN732.1-M8-10-8-NI},{PARTNUMBER=GN 732.1-M8-10-8-NI},{NORMNR=GN 732.1},{D1=M8},{D1G=8},{D2=10},{L1=8},{L1X=8,10,12,14,15},{D3=16},{L2=11},{L3=5},{D1K=6.446},{S=5},{N=2.0},{T=2.4},{R1=0.400},{R2=0.600},{V1=6.400},{V2=7.500},{LL1=2.000},{LL2=3.200},{CH=0.800},{DX=2.000},{DX1=9.630},{DX2=6.000},{DY=2.000},{WEIGHT=0.0152},{CTN=73181562},{ROHS=YES},{INFOGANTER=Produktdetails},{SW=5.000},{SWL=3.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L1
Length +0,20/+0,13
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Bundschraube GN...
GN732.1-M5-6-5-NI
M5
6
5
12
7
3
2
0.0042
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M5-6-6-NI
M5
6
6
12
7
3
3
0.0044
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M5-6-7-NI
M5
6
7
12
7
3
3
0.0049
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M5-6-8-NI
M5
6
8
12
7
3
3
0.0052
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M6-8-5-NI
M6
8
5
14
8
4
4
0.0075
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M6-8-6-NI
M6
8
6
14
8
4
4
0.0090
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M6-8-8-NI
M6
8
8
14
8
4
4
0.0090
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M6-8-9-NI
M6
8
9
14
8
4
4
0.0093
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M6-8-10-NI
M6
8
10
14
8
4
4
0.0090
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M6-8-12-NI
M6
8
12
14
8
4
4
0.0100
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M6-8-13-NI
M6
8
13
14
8
4
4
0.0120
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M8-10-8-NI
M8
10
8
16
11
5
5
0.0152
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M8-10-10-NI
M8
10
10
16
11
5
5
0.0164
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M8-10-12-NI
M8
10
12
16
11
5
5
0.0176
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M8-10-14-NI
M8
10
14
16
11
5
5
0.0189
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M8-10-15-NI
M8
10
15
16
11
5
5
0.0190
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M10-12-12-NI
M10
12
12
19
13
6
6
0.0140
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M10-12-14-NI
M10
12
14
19
13
6
6
0.0296
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M10-12-16-NI
M10
12
16
19
13
6
6
0.0314
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M10-12-17-NI
M10
12
17
19
13
6
6
0.0320
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M12-14-14-NI
M12
14
14
22
16
8
8
0.0500
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M12-14-16-NI
M12
14
16
22
16
8
8
0.0510
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M12-14-18-NI
M12
14
18
22
16
8
8
0.0530
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M14-16-17-NI
M14
16
17
25
19
8
8
0.0710
73181562
YES
Edelstahl-Bundschraube GN...
GN732.1-M14-16-18-NI
M14
16
18
25
19
8
8
0.0730
73181562
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表