您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 707.2 - Split set collars
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Set collars
GN707.2
GN707.2 ST
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/stellringe/gn707_2/gn707_2_st/gn707_2_st.prj},{NB=Geteilter Stellring GN707.2-42-B18-ST},{ARTNR=GN707.2-42-B18-ST},{PARTNUMBER=GN 707.2-42-B18-ST},{NORMNR=GN 707.2},{D1=42},{D2=B18},{D2X='B18','B20'},{B=15},{D3=M5},{NDM=5.000},{KDMV=4.019},{KDMM=4.134},{S=3.0},{T=6.00},{X=0.6},{L=12.000},{BB=9.600},{LS=0.000},{LG=2.400},{DK=8.500},{K=5.000},{R=0.200},{SS=4.000},{TT=2.500},{V=0.500},{P1=14.500},{P2=9.000},{P3=5.300},{P4=5.000},{P5=10.762},{WEIGHT=0.1044},{CTN=73269096},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H10 recommended shaft tolerance h11
ⁿ/ₐ
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
S
[mm]
X
~ max.protrusion of cap screw
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Geteilter Stellring GN707...
GN707.2-20-B6-ST
20
B6
9
M3
2.1
1.2
0.0156
73269096
YES
Geteilter Stellring GN707...
GN707.2-22-B8-ST
22
B8
9
M3
2.1
1.0
0.0180
73269096
YES
Geteilter Stellring GN707...
GN707.2-26-B10-ST
26
B10
11
M4
2.1
1.6
0.0300
73269096
YES
Geteilter Stellring GN707...
GN707.2-30-B12-ST
30
B12
11
M4
2.1
0.7
0.0390
73269096
YES
Geteilter Stellring GN707...
GN707.2-32-B14-ST
32
B14
11
M4
2.1
0.7
0.0430
73269096
YES
Geteilter Stellring GN707...
GN707.2-36-B15-ST
36
B15
13
M5
2.1
1.4
0.0600
73269096
YES
Geteilter Stellring GN707...
GN707.2-36-B16-ST
36
B16
13
M5
2.1
1.4
0.0637
73269096
YES
Geteilter Stellring GN707...
GN707.2-42-B18-ST
42
B18
15
M5
3.0
0.6
0.1044
73269096
YES
Geteilter Stellring GN707...
GN707.2-42-B20-ST
42
B20
15
M5
3.0
0.6
0.0980
73269096
YES
Geteilter Stellring GN707...
GN707.2-48-B22-ST
48
B22
15
M5
3.0
0.0
0.1340
73269096
YES
Geteilter Stellring GN707...
GN707.2-48-B25-ST
48
B25
15
M5
3.0
0.0
0.1200
73269096
YES
Geteilter Stellring GN707...
GN707.2-55-B28-ST
55
B28
15
M6
3.0
0.5
0.1650
73269096
YES
Geteilter Stellring GN707...
GN707.2-55-B30-ST
55
B30
15
M6
3.0
0.5
0.1400
73269096
YES
Geteilter Stellring GN707...
GN707.2-60-B32-ST
60
B32
15
M6
4.0
0.4
0.1870
73269096
YES
Geteilter Stellring GN707...
GN707.2-60-B35-ST
60
B35
15
M6
4.0
0.4
0.1702
73269096
YES
Geteilter Stellring GN707...
GN707.2-65-B40-ST
65
B40
15
M6
4.0
0.5
0.1890
73269096
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表