目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 667.2 - Cabinet "U" handles, Tube aluminum / Stainless Steel, mounting from the back
Berger Tools
1.0 Operating parts
1.2 Operating by using machine and device handles
Tubular handles
GN 667.2
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_2/rohrgriffe/gn667_2/gn667_2.prj},{NB=Buegelgriff GN667.2-30-500-SW},{ARTNR=GN667.2-30-500-SW},{PARTNUMBER=GN 667.2-30-500-SW},{NORMNR=GN 667.2},{VERS=7.000},{OBVIS=SW},{D1=30},{L1=500},{A=57},{B=38},{D2=M10},{D2X=10},{H1=60},{H2=78},{L2X=524},{L2=23},{L3=12},{L3X=454},{T=17},{MATERIAL=Aluminium/Kunststoff},{WEIGHT=0.4000},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
L1
±1
[mm]
A
[mm]
B
[mm]
D2
Thread
ⁿ/ₐ
H1
[mm]
H2
[mm]
L2
[mm]
L3
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Buegelgriff GN667.2-30-30...
GN667.2-30-300-SW
30
300
57
38
M10
60
78
23
12
17
0.3000
83024900
YES
Buegelgriff GN667.2-30-30...
GN667.2-30-300-EL
30
300
57
38
M10
60
78
23
12
17
0.2708
83024900
YES
Buegelgriff GN667.2-30-30...
GN667.2-30-300-NG
30
300
57
38
M10
60
78
23
12
17
0.4400
83024900
YES
Buegelgriff GN667.2-30-35...
GN667.2-30-350-SW
30
350
57
38
M10
60
78
23
12
17
0.3200
83024900
YES
Buegelgriff GN667.2-30-35...
GN667.2-30-350-EL
30
350
57
38
M10
60
78
23
12
17
0.2800
83024900
YES
Buegelgriff GN667.2-30-35...
GN667.2-30-350-NG
30
350
57
38
M10
60
78
23
12
17
0.4827
83024900
YES
Buegelgriff GN667.2-30-40...
GN667.2-30-400-SW
30
400
57
38
M10
60
78
23
12
17
0.3600
83024900
YES
Buegelgriff GN667.2-30-40...
GN667.2-30-400-EL
30
400
57
38
M10
60
78
23
12
17
0.3300
83024900
YES
Buegelgriff GN667.2-30-40...
GN667.2-30-400-NG
30
400
57
38
M10
60
78
23
12
17
0.5280
83024900
YES
Buegelgriff GN667.2-30-50...
GN667.2-30-500-SW
30
500
57
38
M10
60
78
23
12
17
0.4000
83024900
YES
Buegelgriff GN667.2-30-50...
GN667.2-30-500-EL
30
500
57
38
M10
60
78
23
12
17
0.3800
83024900
YES
Buegelgriff GN667.2-30-50...
GN667.2-30-500-NG
30
500
57
38
M10
60
78
23
12
17
0.6500
83024900
YES
Buegelgriff GN667.2-30-60...
GN667.2-30-600-SW
30
600
57
38
M10
60
78
23
12
17
0.4048
83024900
YES
Buegelgriff GN667.2-30-60...
GN667.2-30-600-EL
30
600
57
38
M10
60
78
23
12
17
0.3935
83024900
YES
Buegelgriff GN667.2-30-60...
GN667.2-30-600-NG
30
600
57
38
M10
60
78
23
12
17
0.7000
83024900
YES
Buegelgriff GN667.2-30-70...
GN667.2-30-700-SW
30
700
57
38
M10
60
78
23
12
17
0.5000
83024900
YES
Buegelgriff GN667.2-30-70...
GN667.2-30-700-EL
30
700
57
38
M10
60
78
23
12
17
0.5300
83024900
YES
Buegelgriff GN667.2-30-70...
GN667.2-30-700-NG
30
700
57
38
M10
60
78
23
12
17
0.8320
83024900
YES
Buegelgriff GN667.2-30-10...
GN667.2-30-1000-SW
30
1000
57
38
M10
60
78
23
12
17
0.6000
83024900
YES
Buegelgriff GN667.2-30-10...
GN667.2-30-1000-EL
30
1000
57
38
M10
60
78
23
12
17
0.5550
83024900
YES
Buegelgriff GN667.2-30-10...
GN667.2-30-1000-NG
30
1000
57
38
M10
60
78
23
12
17
0.9685
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 667.2 - Cabinet "U" handles, Tube aluminum / Stainless Steel, mounting f...
Ganter
19.06.2024
GN 564 - Cabinet U-handles with polyurethane foam rubber
Ganter
19.06.2024
GN 667.2 - Cabinet "U" handles, Tube aluminum / Stainless Steel, mounting f...
Elesa+Ganter
21.06.2024
GN667 - Cabinet "U" handles, Tube aluminum / Stainless Steel, mounting from...
Berger Tools
04.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表