目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 6311.4 - Levelling feet, Type KS with plastic cap, gliding
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN6311.4
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn6311_4/gn6311_4_ks_asmtab.prj},{NB=Gelenkfuss GN6311.4-50-M16-59-KS (0)},{ARTNR=GN6311.4-50-M16-59-KS},{PARTNUMBER=GN 6311.4-50-M16-59-KS},{NORMNR=GN 6311.4},{D1=50},{D2=M16},{D2X=16},{L1=59},{L1X=59,69,89,114},{D3=12.0},{L2=14.5},{L3=13.5},{L4=16},{L5=15},{SW=8},{WINKEL=0},{SB=30},{VERS=2},{WEIGHT=0.4200},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{TR=WINKEL},{PPATH=gn6311_4_ks_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
Length ~
[mm]
D3
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M10-37-KS
50
M10
37
8.0
14
13
5
13
0.1000
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M10-47-KS
50
M10
47
8.0
14
13
5
13
0.1630
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M10-57-KS
50
M10
57
8.0
14
13
5
13
0.1780
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M10-72-KS
50
M10
72
8.0
14
13
5
13
0.1820
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M12-41-KS
50
M12
41
8.0
14
13
6
13
0.1600
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M12-51-KS
50
M12
51
8.0
14
13
6
13
0.1620
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M12-61-KS
50
M12
61
8.0
14
13
6
13
0.1683
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M12-71-KS
50
M12
71
8.0
14
13
6
13
0.1800
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M12-91-KS
50
M12
91
8.0
14
13
6
13
0.1750
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M16-59-KS
50
M16
59
12.0
16
15
8
30
0.4200
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M16-69-KS
50
M16
69
12.0
16
15
8
30
0.2200
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M16-89-KS
50
M16
89
12.0
16
15
8
30
0.2580
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M16-114-KS
50
M16
114
12.0
16
15
8
30
0.3000
73269098
YES
Gelenkfuss GN6311.4-60-M1...
GN6311.4-60-M16-59-KS
60
M16
59
12.0
16
15
8
30
0.3020
73269098
YES
Gelenkfuss GN6311.4-60-M1...
GN6311.4-60-M16-69-KS
60
M16
69
12.0
16
15
8
30
0.3140
73269098
YES
Gelenkfuss GN6311.4-60-M1...
GN6311.4-60-M16-89-KS
60
M16
89
12.0
16
15
8
30
0.3400
73269098
YES
Gelenkfuss GN6311.4-60-M1...
GN6311.4-60-M16-114-KS
60
M16
114
12.0
16
15
8
30
0.3740
73269098
YES
Gelenkfuss GN6311.4-60-M2...
GN6311.4-60-M20-78-KS
60
M20
78
15.5
18
17
10
50
0.1560
73269098
YES
Gelenkfuss GN6311.4-60-M2...
GN6311.4-60-M20-88-KS
60
M20
88
15.5
18
17
10
50
0.5160
73269098
YES
Gelenkfuss GN6311.4-60-M2...
GN6311.4-60-M20-113-KS
60
M20
113
15.5
18
17
10
50
0.4460
73269098
YES
Gelenkfuss GN6311.4-60-M2...
GN6311.4-60-M20-138-KS
60
M20
138
15.5
18
17
10
50
0.5180
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表