目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 607 - Indexing Plungers, Stainless Steel, without Rest Position, Type A, without lock nut
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN607
GN607 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastbolzen/gn607/gn607_n/gn607_a_ni_asmtab.prj},{NB=Rastbolzen, Edehlstahl GN607-6-A-NI (deactivated)},{ARTNR=GN607-6-A-NI},{PARTNUMBER=GN 607-6-A-NI},{NORMNR=GN 607},{POS=0},{POSX=eingerastet,ausgerastet},{D1=6},{B=4.0},{D2=M12x1,5},{D3=25},{E=19.6},{L1=45},{L2=6},{L3=10},{L4=5},{L5=3},{L6=17},{SW=17},{FEDERDRUCK=9},{FEDERDRUCK2=25},{BELASTBARKEIT=400},{D2G=12.000},{D2K=10.160},{T=1.600},{R=21.000},{WEIGHT=0.0350},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn607_a_ni_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Plunger -0.02/-0.05 Bore H7
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
E
~
[mm]
L1
[mm]
L2
min.
[mm]
L3
-0.15
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
FEDERDRUCK
Initial
[N]
FEDERDRUCK2
End
[N]
BELASTBARKEIT
Axial
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Rastbolzen, Edehlstahl GN...
GN607-6-A-NI
6
M12x1,5
25
19.6
45
6
10
5
3
17
9
25
400
0.0350
73181900
YES
Rastbolzen, Edehlstahl GN...
GN607-8-A-NI
8
M16x1,5
31
21.9
54
8
12
6
3
19
13
26
500
0.0600
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表