目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 603 - Adjustable hand levers with releasing button, plastic, bushing in brass
Berger Tools
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Adjustable hand levers, tension levers
GN 603
GN 603 MB
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_1/verstellbare_klemmhebel_spannhebel/gn603/gn603_mb/gn603_mb.prj},{NB=Verstellbare Klemmhebel mit Innengewinde GN603-63-M10-DGN},{ARTNR=GN603-63-M10-DGN},{PARTNUMBER=GN 603-63-M10-DGN},{NORMNR=GN 603},{L1=63},{D1=M10},{D1X='M8','M8'},{FARBE=grün},{AUSWAHL=schwarz(DSG),orange(DOR),grau(DGR),gelb(DGB),blau(DBL),rot(DRT)},{D2=15.0},{D3=19.0},{H1=37.5},{H2=8},{H3=43.0},{H4=4.0},{T=13},{X1=27.500},{WEIGHT=0.0220},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
L1
[mm]
D1
Thread
ⁿ/ₐ
FARBE
Colour of the releasing button
ⁿ/ₐ
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Verstellbare Klemmhebel m...
GN603-30-M3-DSG
30
M3
black-gray
12.0
15.5
29.5
6
30.0
3.5
10
0.0080
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M3-DOR
30
M3
orange
12.0
15.5
29.5
6
30.0
3.5
10
0.0080
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M3-DGR
30
M3
grey
12.0
15.5
29.5
6
30.0
3.5
10
0.0080
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M3-DGB
30
M3
yellow
12.0
15.5
29.5
6
30.0
3.5
10
0.0080
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M3-DBL
30
M3
blue
12.0
15.5
29.5
6
30.0
3.5
10
0.0080
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M3-DRT
30
M3
red
12.0
15.5
29.5
6
30.0
3.5
10
0.0080
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M3-DGN
30
M3
green
12.0
15.5
29.5
6
30.0
3.5
10
0.0080
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M4-DSG
30
M4
black-gray
12.0
15.5
29.5
6
30.0
3.5
10
0.0098
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M4-DOR
30
M4
orange
12.0
15.5
29.5
6
30.0
3.5
10
0.0098
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M4-DGR
30
M4
grey
12.0
15.5
29.5
6
30.0
3.5
10
0.0098
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M4-DGB
30
M4
yellow
12.0
15.5
29.5
6
30.0
3.5
10
0.0098
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M4-DBL
30
M4
blue
12.0
15.5
29.5
6
30.0
3.5
10
0.0098
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M4-DRT
30
M4
red
12.0
15.5
29.5
6
30.0
3.5
10
0.0098
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M4-DGN
30
M4
green
12.0
15.5
29.5
6
30.0
3.5
10
0.0101
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M5-DSG
30
M5
black-gray
12.0
15.5
29.5
6
30.0
3.5
10
0.0082
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M5-DOR
30
M5
orange
12.0
15.5
29.5
6
30.0
3.5
10
0.0093
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M5-DGR
30
M5
grey
12.0
15.5
29.5
6
30.0
3.5
10
0.0093
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M5-DGB
30
M5
yellow
12.0
15.5
29.5
6
30.0
3.5
10
0.0093
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M5-DBL
30
M5
blue
12.0
15.5
29.5
6
30.0
3.5
10
0.0093
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M5-DRT
30
M5
red
12.0
15.5
29.5
6
30.0
3.5
10
0.0093
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M5-DGN
30
M5
green
12.0
15.5
29.5
6
30.0
3.5
10
0.0091
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M6-DSG
30
M6
black-gray
12.0
15.5
29.5
6
30.0
3.5
10
0.0102
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M6-DOR
30
M6
orange
12.0
15.5
29.5
6
30.0
3.5
10
0.0105
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M6-DGR
30
M6
grey
12.0
15.5
29.5
6
30.0
3.5
10
0.0105
84879090
YES
Verstellbare Klemmhebel m...
GN603-30-M6-DGB
30
M6
yellow
12.0
15.5
29.5
6
30.0
3.5
10
0.0105
84879090
YES
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表