目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 548.1 - Plugs with dipstick
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded plugs, Sealing plugs
GN548.1
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/verschlussschrauben_verschussstopfen/gn548_1/gn548_1_b.prj},{NB=Einfuelldeckel GN548.1-G1/2-B},{ARTNR=GN548.1-G1/2-B},{PARTNUMBER=GN 548.1-G1/2-B},{NORMNR=GN 548.1},{CODE=157131},{DESCRIPTION=T.440-1/2},{D1=G1/2},{D2=28.0},{L1=11},{L2=25},{L3=189},{NDM=20.955},{KDM=18.631},{DX=29.000},{X=1.430},{WEIGHT=0.0380},{CTN=90268080},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Einfuelldeckel GN548.1-G1...
GN548.1-G1/4-B
G1/4
20.5
9
19
192
90268080
YES
Einfuelldeckel GN548.1-G3...
GN548.1-G3/8-B
G3/8
25.0
9
21
192
90268080
YES
Einfuelldeckel GN548.1-G1...
GN548.1-G1/2-B
G1/2
28.0
11
25
189
90268080
YES
Einfuelldeckel GN548.1-G3...
GN548.1-G3/4-B
G3/4
34.0
12
27
188
90268080
YES
Einfuelldeckel GN548.1-G1...
GN548.1-G1-B
G1
42.0
13
29
188
90268080
YES
Einfuelldeckel GN548.1-G1...
GN548.1-G11/4-B
G11/4
52.0
13
32
185
90268080
YES
Einfuelldeckel GN548.1-G1...
GN548.1-G11/2-B
G11/2
57.0
13
35
185
90268080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表