目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 520.1 - Disc handwheels, without keyway with revolving handle
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Disc handwheels
GN 520.1
GN 520.1 B
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/scheibenhandraeder/gn520_1/gn520_1_b/gn_520_1_b_d.prj},{NB=Scheibenhandrad GN520.1-150-B14-D},{ARTNR=GN520.1-150-B14-D},{PARTNUMBER=GN 520.1-150-B14-D},{NORMNR=GN 520.1},{D1=150},{D2=B14},{D2X=14.000},{D3=32},{D4=26.5},{D5=50},{D5X=50.000},{D6=80},{D7=48},{B=30},{L1=15},{L2=38.0},{L3=61},{L4=65},{R=62.0},{DURCHM=23},{WEIGHT=0.6450},{CTN=84879090},{ROHS=YES},{VER=3},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H7 Bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
R
[mm]
DURCHM
Handle
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Scheibenhandrad GN520.1-5...
GN520.1-50-B10-D
50
B10
16
16.0
-
25
26
12
9
19.0
22
28
19.0
14
0.0682
84879090
YES
Scheibenhandrad GN520.1-6...
GN520.1-63-B10-D
63
B10
20
20.0
-
31
28
13
10
24.0
28
40
24.0
18
0.1291
84879090
YES
Scheibenhandrad GN520.1-8...
GN520.1-80-B10-D
80
B10
20
18.0
28
43
30
14
10
28.0
31
40
32.0
18
0.1550
84879090
YES
Scheibenhandrad GN520.1-8...
GN520.1-80-B12-D
80
B12
20
18.0
28
43
30
14
10
28.0
31
40
32.0
18
0.1470
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-100-B10-D
100
B10
24
22.0
35
54
39
21
12
33.5
46
50
39.0
21
0.2710
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-100-B12-D
100
B12
24
22.0
35
54
39
21
12
33.5
46
50
39.0
21
0.2800
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-125-B12-D
125
B12
32
26.5
44
70
46
28
15
38.0
57
65
50.0
23
0.4330
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-125-B14-D
125
B14
32
26.5
44
70
46
28
15
38.0
57
65
50.0
23
0.5000
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-140-B14-D
140
B14
32
26.5
44
70
48
28
15
38.0
55
65
58.0
23
0.5080
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-150-B14-D
150
B14
32
26.5
50
80
48
30
15
38.0
61
65
62.0
23
0.6450
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-150-B16-D
150
B16
32
26.5
50
80
48
30
15
38.0
61
65
62.0
23
0.6272
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-175-B16-D
175
B16
40
33.0
55
90
56
32
15
43.0
66
80
72.5
26
0.8000
84879090
YES
Scheibenhandrad GN520.1-1...
GN520.1-175-B18-D
175
B18
40
33.0
55
90
56
32
15
43.0
66
80
72.5
26
0.8890
84879090
YES
Scheibenhandrad GN520.1-2...
GN520.1-200-B18-D
200
B18
40
33.0
55
90
60
32
15
43.0
68
90
82.0
28
1.0540
84879090
YES
Scheibenhandrad GN520.1-2...
GN520.1-200-B20-D
200
B20
40
33.0
55
90
60
32
15
43.0
68
90
82.0
28
1.2000
84879090
YES
Scheibenhandrad GN520.1-2...
GN520.1-225-B20-D
225
B20
49
40.0
66
110
66
33
15
44.5
71
90
94.0
28
1.0270
84879090
YES
Scheibenhandrad GN520.1-2...
GN520.1-225-B22-D
225
B22
49
40.0
66
110
66
33
15
44.5
71
90
94.0
28
1.5000
84879090
YES
Scheibenhandrad GN520.1-2...
GN520.1-250-B22-D
250
B22
49
40.0
66
110
70
36
15
44.5
76
90
106.0
28
1.5110
84879090
YES
Scheibenhandrad GN520.1-2...
GN520.1-250-B24-D
250
B24
49
40.0
66
110
70
36
15
44.5
76
90
106.0
28
1.7840
84879090
YES
Scheibenhandrad GN520.1-3...
GN520.1-300-B26-D
300
B26
58
58.0
94
148
82
36
18
56.0
87
90
132.0
28
2.7910
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表