目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 425.2 NI - Stainless Steel-Folding handles
Berger Tools
1.0 Operating parts
1.2 Operating by using machine and device handles
Folding handles
GN 425.2
GN 425.2 NI
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_2/klappgriffe/gn425_2/gn425_2_ni/gn425_2_ni_asmtab.prj},{NB=Klappgriff GN425.2-NI-6-88-GS (0-unactivated)},{ARTNR=GN425.2-NI-6-88-GS},{PARTNUMBER=GN 425.2-NI-6-88-GS},{NORMNR=GN 425.2},{D1=6},{L=88},{ABS=0},{AUSWAHL=5},{POS=0},{AUSWAHL1=0,90},{D2=M6},{D3=12},{H1=21},{H2=27.5},{H3=9.5},{H4=10},{R=6},{S=4},{LAENGE=100,120,180},{NDM=6.000},{KDM=8.773},{WEIGHT=0.0470},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn425_2_ni_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
L
Length ±0,25
[mm]
D2
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
R
[mm]
S
max.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Klappgriff GN425.2-NI-6-5...
GN425.2-NI-6-55-GS
6
55
M6
12
21
27.5
9.5
10
6
4
0.0390
83024900
YES
Klappgriff GN425.2-NI-6-6...
GN425.2-NI-6-64-GS
6
64
M6
12
21
27.5
9.5
10
6
4
0.0410
83024900
YES
Klappgriff GN425.2-NI-6-8...
GN425.2-NI-6-88-GS
6
88
M6
12
21
27.5
9.5
10
6
4
0.0470
83024900
YES
Klappgriff GN425.2-NI-10-...
GN425.2-NI-10-100-GS
10
100
M10x1
18
34
43.0
14.0
14
12
6
0.1480
83024900
YES
Klappgriff GN425.2-NI-10-...
GN425.2-NI-10-120-GS
10
120
M10x1
18
34
43.0
14.0
14
12
6
0.1500
83024900
YES
Klappgriff GN425.2-NI-10-...
GN425.2-NI-10-180-GS
10
180
M10x1
18
34
43.0
14.0
14
12
6
0.2000
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表