目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 36 - Machine feet without central fastening hole, Type C, with O-ring
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN36
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn36/gn36_c_asmtab.prj},{NB=Maschinenfuss GN36-125-M24x2-120-C},{ARTNR=GN36-125-M24x2-120-C},{PARTNUMBER=GN 36-125-M24x2-120-C},{NORMNR=GN 36},{D1=125},{D2=M24x2},{D2X=24.000},{P=2.000},{L1=120},{L2=35.0},{L3=21.0},{SW1=19},{SW2=19},{SB=70},{WEIGHT=1.3740},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn36_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
≈
[mm]
L3
[mm]
SW1
[mm]
SW2
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Maschinenfuss GN36-80-M20...
GN36-80-M20x1,5-60-C
80
M20x1,5
60
27.5
15.0
16
16
50
0.4848
84879059
YES
Maschinenfuss GN36-80-M20...
GN36-80-M20x1,5-100-C
80
M20x1,5
100
27.5
15.0
16
16
50
0.5818
84879059
YES
Maschinenfuss GN36-80-M24...
GN36-80-M24x2-70-C
80
M24x2
70
27.5
15.0
19
19
70
0.5960
84879059
YES
Maschinenfuss GN36-80-M24...
GN36-80-M24x2-120-C
80
M24x2
120
27.5
15.0
19
19
70
0.7700
84879059
YES
Maschinenfuss GN36-100-M2...
GN36-100-M20x1,5-60-C
100
M20x1,5
60
30.0
17.5
16
16
50
0.6718
84879059
YES
Maschinenfuss GN36-100-M2...
GN36-100-M20x1,5-100-C
100
M20x1,5
100
30.0
17.5
16
16
50
0.7688
84879059
YES
Maschinenfuss GN36-100-M2...
GN36-100-M24x2-70-C
100
M24x2
70
30.0
17.5
19
19
70
0.7830
84879059
YES
Maschinenfuss GN36-100-M2...
GN36-100-M24x2-120-C
100
M24x2
120
30.0
17.5
19
19
70
0.9570
84879059
YES
Maschinenfuss GN36-125-M2...
GN36-125-M24x2-70-C
125
M24x2
70
35.0
21.0
19
19
70
1.1990
84879059
YES
Maschinenfuss GN36-125-M2...
GN36-125-M24x2-120-C
125
M24x2
120
35.0
21.0
19
19
70
1.3740
84879059
YES
Maschinenfuss GN36-125-M3...
GN36-125-M30x2-90-C
125
M30x2
90
38.0
21.0
24
24
120
1.5660
84879059
YES
Maschinenfuss GN36-125-M3...
GN36-125-M30x2-150-C
125
M30x2
150
38.0
21.0
24
24
120
1.8920
84879059
YES
Maschinenfuss GN36-160-M3...
GN36-160-M30x2-90-C
160
M30x2
90
45.0
27.0
24
24
120
2.4910
84879059
YES
Maschinenfuss GN36-160-M3...
GN36-160-M30x2-150-C
160
M30x2
150
45.0
27.0
24
24
120
2.8170
84879059
YES
Maschinenfuss GN36-160-M3...
GN36-160-M36x2-110-C
160
M36x2
110
45.0
27.0
30
30
180
2.9010
84879059
YES
Maschinenfuss GN36-160-M3...
GN36-160-M36x2-180-C
160
M36x2
180
45.0
27.0
30
30
180
3.4490
84879059
YES
Maschinenfuss GN36-200-M3...
GN36-200-M36x2-110-C
200
M36x2
110
55.0
33.0
30
30
180
4.5550
84879059
YES
Maschinenfuss GN36-200-M3...
GN36-200-M36x2-180-C
200
M36x2
180
55.0
33.0
30
30
180
5.1040
84879059
YES
Maschinenfuss GN36-200-M4...
GN36-200-M42x2-125-C
200
M42x2
125
55.0
33.0
36
36
140
5.0820
84879059
YES
Maschinenfuss GN36-200-M4...
GN36-200-M42x2-210-C
200
M42x2
210
55.0
33.0
36
36
140
5.9890
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表