目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 344 - Levelling feet, Foot plastic / Threaded stud steel, Type AG, without nut, with rubber underlay
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN344
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn344/gn344_ag.prj},{NB=Gelenkfuss GN344-80-M16-158-AG (0)},{ARTNR=GN344-80-M16-158-AG},{PARTNUMBER=GN 344-80-M16-158-AG},{NORMNR=GN 344},{WINKEL=0},{FORM=AG},{DD1=76.800},{D1=80},{D2=M16},{ND=16.000},{L1=158},{L2=43},{L3=24},{SW=24},{KUDU=24},{STB=18},{VER=2.0},{WEIGHT=0.3750},{CTN=73269098},{ROHS=YES},{VERS=2},{SWV=10},{DX1=17},{INFOGANTER=Produktdetails},{TR=WINKEL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
KUDU
Ball diameter
[mm]
STB
Static load in kN (see information)
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gelenkfuss GN344-60-M8-43...
GN344-60-M8-43-AG
60
M8
43
33
24
14
14
14
0.0845
73269098
YES
Gelenkfuss GN344-60-M8-68...
GN344-60-M8-68-AG
60
M8
68
33
24
14
14
14
0.0915
73269098
YES
Gelenkfuss GN344-60-M10-4...
GN344-60-M10-43-AG
60
M10
43
33
24
14
14
14
0.0931
73269098
YES
Gelenkfuss GN344-60-M10-6...
GN344-60-M10-68-AG
60
M10
68
33
24
14
14
14
0.1062
73269098
YES
Gelenkfuss GN344-60-M10-9...
GN344-60-M10-98-AG
60
M10
98
33
24
14
14
14
0.1195
73269098
YES
Gelenkfuss GN344-60-M12-4...
GN344-60-M12-43-AG
60
M12
43
33
24
14
14
14
0.1026
73269098
YES
Gelenkfuss GN344-60-M12-6...
GN344-60-M12-68-AG
60
M12
68
33
24
14
14
14
0.1193
73269098
YES
Gelenkfuss GN344-60-M12-9...
GN344-60-M12-98-AG
60
M12
98
33
24
14
14
14
0.1403
73269098
YES
Gelenkfuss GN344-60-M14-6...
GN344-60-M14-68-AG
60
M14
68
33
24
14
14
14
0.1345
73269098
YES
Gelenkfuss GN344-60-M14-9...
GN344-60-M14-98-AG
60
M14
98
33
24
14
14
14
0.1640
73269098
YES
Gelenkfuss GN344-60-M14-1...
GN344-60-M14-148-AG
60
M14
148
33
24
14
14
14
0.2119
73269098
YES
Gelenkfuss GN344-60-M16-6...
GN344-60-M16-68-AG
60
M16
68
33
24
16
14
14
0.1600
73269098
YES
Gelenkfuss GN344-60-M16-1...
GN344-60-M16-108-AG
60
M16
108
33
24
16
14
14
0.2100
73269098
YES
Gelenkfuss GN344-60-M16-1...
GN344-60-M16-148-AG
60
M16
148
33
24
16
14
14
0.2600
73269098
YES
Gelenkfuss GN344-60-M16-1...
GN344-60-M16-168-AG
60
M16
168
33
24
16
14
14
0.2839
73269098
YES
Gelenkfuss GN344-60-M16-5...
GN344-60-M16-58-AG
60
M16
58
43
24
24
24
18
0.2209
73269098
YES
Gelenkfuss GN344-60-M16-9...
GN344-60-M16-98-AG
60
M16
98
43
24
24
24
18
0.2700
73269098
YES
Gelenkfuss GN344-60-M16-1...
GN344-60-M16-138-AG
60
M16
138
43
24
24
24
18
0.3205
73269098
YES
Gelenkfuss GN344-60-M16-1...
GN344-60-M16-158-AG
60
M16
158
43
24
24
24
18
0.3500
73269098
YES
Gelenkfuss GN344-60-M20-9...
GN344-60-M20-98-AG
60
M20
98
43
24
24
24
18
0.3375
73269098
YES
Gelenkfuss GN344-60-M20-1...
GN344-60-M20-138-AG
60
M20
138
43
24
24
24
18
0.4215
73269098
YES
Gelenkfuss GN344-60-M20-1...
GN344-60-M20-158-AG
60
M20
158
43
24
24
24
18
0.4650
73269098
YES
Gelenkfuss GN344-60-M20-1...
GN344-60-M20-198-AG
60
M20
198
43
24
24
24
18
0.5395
73269098
YES
Gelenkfuss GN344-60-M24-9...
GN344-60-M24-98-AG
60
M24
98
43
24
24
24
18
0.4265
73269098
YES
Gelenkfuss GN344-60-M24-1...
GN344-60-M24-138-AG
60
M24
138
43
24
24
24
18
0.4265
73269098
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表