目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 237.1 A - Hinges plastic, Type A 2x2 bores for countersunk screws, black
Berger Tools
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN237.1
GN237.1 A
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_3/scharniere/gn237_1/gn237_1_a/gn237_1_asmtab.prj},{NB=Scharnier, schwarz GN237.1-40-40-A (0)},{ARTNR=GN237.1-40-40-A},{PARTNUMBER=GN 237.1-40-40-A},{NORMNR=GN 237.1},{L1=40},{L2=40},{ROT=0},{D1=M5},{D2=5.5},{D3=4.0},{H1=9.0},{H2=5.0},{H3=5.5},{H4=11},{L3=14.0},{L4=14.0},{L5=12.0},{M1=25},{M2=25},{M3=12.5},{M4=12.5},{T=1.7},{PPATH=gn237_1_asmtpl.prj},{WEIGHT=0.0170},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
L1
[mm]
L2
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L3
[mm]
L4
[mm]
M1
±0.2
[mm]
M2
±0.2
[mm]
M3
[mm]
M4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Scharnier, schwarz GN237....
GN237.1-30-30-A
30
30
4.5
2.5
7.0
3.5
4.0
8
10.5
10.5
18
18
9.0
9.0
0.0062
39263000
YES
Scharnier, schwarz GN237....
GN237.1-40-40-A
40
40
5.5
4.0
9.0
5.0
5.5
11
14.0
14.0
25
25
12.5
12.5
0.0170
39263000
YES
Scharnier, schwarz GN237....
GN237.1-50-50-A
50
50
6.5
6.0
11.5
6.0
6.5
14
18.0
18.0
30
30
15.0
15.0
0.0310
39263000
YES
Scharnier, schwarz GN237....
GN237.1-60-60-A
60
60
8.5
8.0
15.0
8.0
8.5
18
21.0
21.0
36
36
18.0
18.0
0.0570
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表