目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 115.3 DK - Lock, Type DK, operation with triangular spindle key
Berger Tools
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches without clamping function
GN115.3
GN115.3 DK
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_3/verriegelungen_ohne_spannfunktion/gn115_3/gn115_3_dk/gn115_3_dk.prj},{NB=Verriegelung GN115.3-DK-20},{ARTNR=GN115.3-DK-20},{PARTNUMBER=GN 115.3-DK-20},{NORMNR=GN 115.3},{A=20},{FORM=DK},{WEIGHT=0.0200},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
A
Bolt distance
[mm]
L
Installation length l -0.5
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Verriegelung GN115.3-DK-1...
GN115.3-DK-18
18
29
0.0200
39263000
YES
Verriegelung GN115.3-DK-2...
GN115.3-DK-20
20
29
0.0200
39263000
YES
Verriegelung GN115.3-DK-2...
GN115.3-DK-24
24
34
0.0210
39263000
YES
Verriegelung GN115.3-DK-3...
GN115.3-DK-32
32
41
0.0230
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表