目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 576 - Hub cap
Ganter
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Accessory
GN 576
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_4/zubehoer/gn576/gn576.prj},{NB=Abschlussdeckel GN 576-50},{PARTNUMBER=GN 576-50},{NORMNR=GN 576},{D=50},{L=11},{DREHKNOEPFE=Gr.60},{HANDRAEDER=GR.85},{WEIGHT=0.0050},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D
[mm]
L
Length
[mm]
DREHKNOEPFE
GN 534.8
ⁿ/ₐ
HANDRAEDER
GN 577.8
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hub cap GN 576-50
GN 576-50
50
11
Gr.60
GR.85
0.0050
39269097
YES
Hub cap GN 576-69
GN 576-69
69
14
Gr.80
GR.110
0.0090
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表