目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 30b - Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System), with Accessory, Type C with fastening set and cover cap
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Aluminum Profiles
GN 30b Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System), with Accessory
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/aluprofile/gn30b_c/gn30b_c_asmtab.prj},{NB=Winkel, Aluminium GN 30b-454510-C-AWSZS},{PARTNUMBER=GN 30b-454510-C-AWSZS},{NORMNR=GN 30b},{SN=45},{SI=42},{LN=45},{LI=41},{N=10},{B1=M8},{B2=-},{D=M8},{H1=9.0},{H2=6.0},{K=-},{OB=lackiert, weiß},{FARBE=schwarz},{MAT=Aluminium},{WEIGHT=0.1120},{CTN=76169990},{ROHS=YES},{INFOGANTER=Produktdetails},{SX=36.000},{PPATH=gn30b_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
SN
Nominal dimension
[mm]
SI
Actual dimension
[mm]
LN
Nominal dimension
[mm]
LI
Actual dimension
[mm]
N
[mm]
B1
For screw
ⁿ/ₐ
B2
For screw
ⁿ/ₐ
D
ⁿ/ₐ
H1
[mm]
H2
[mm]
K
[mm]
OB
Finish
ⁿ/ₐ
FARBE
Color (cover cap)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Angle Bracket, Aluminum G...
GN 30b-30308-C-AWSZS
30
28
30
27
8
M6
-
M6
5.5
6.0
-
Painted, white
Black
0.0410
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-30308-C-ABSZS
30
28
30
27
8
M6
-
M6
5.5
6.0
-
Plain finish
Black
0.0410
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-30608-C-AWSZS
30
28
60
57
8
M6
-
M6
6.0
3.5
-
Painted, white
Black
0.0960
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-30608-C-ABSZS
30
28
60
57
8
M6
-
M6
6.0
3.5
-
Plain finish
Black
0.0960
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-404010-C-AWSZS
40
38
40
36
10
M8
-
M8
5.5
6.0
-
Painted, white
Black
0.0870
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-404010-C-ABSZS
40
38
40
36
10
M8
-
M8
5.5
6.0
-
Plain finish
Black
0.0870
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-408010-C-AWSZS
40
36
80
80
10
M8
-
M8
9.0
3.5
-
Painted, white
Black
0.2070
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-408010-C-ABSZS
40
36
80
80
10
M8
-
M8
9.0
3.5
-
Plain finish
Black
0.2070
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-454510-C-AWSZS
45
42
45
41
10
M8
-
M8
9.0
6.0
-
Painted, white
Black
0.1120
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-454510-C-ABSZS
45
42
45
41
10
M8
-
M8
9.0
6.0
-
Plain finish
Black
0.1120
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-459010-C-AWSZS
45
42
90
87
10
M8
-
M8
9.5
3.5
-
Painted, white
Black
0.2990
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-459010-C-ABSZS
45
42
90
87
10
M8
-
M8
9.5
3.5
-
Plain finish
Black
0.2990
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-60608-C-AWSZS
60
56
60
57
8
M6
M8
M6
6.0
6.5
30
Painted, white
Black
0.1810
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-60608-C-ABSZS
60
56
60
57
8
M6
M8
M6
6.0
6.5
30
Plain finish
Black
0.1810
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-808010-C-AWSZS
80
74
80
76
10
M8
-
M8
8.0
6.5
40
Painted, white
Black
0.4540
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-808010-C-ABSZS
80
74
80
76
10
M8
-
M8
8.0
6.5
40
Plain finish
Black
0.4540
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-909010-C-AWSZS
90
88
90
86
10
M8
-
M8
9.5
6.5
45
Painted, white
Black
0.5880
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-909010-C-ABSZS
90
88
90
86
10
M8
-
M8
9.5
6.5
45
Plain finish
Black
0.5880
76169990
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表