GLS-10 - Gear Lever Shafts
Essentra Components
Knobs, Handles & Grips
Levers
Gear Lever Assemblies & Shafts
Gear Lever Shafts
Gear Lever Shafts
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03050000/l4_n03050100/p131125/gls-10.prj},{NB=GLS-85},{PN=GLS-85},{AMERSID=1090073},{APACID=-},{EMEAID=-},{MATERIALANDUNIT=Stainless-Inch},{A=0.375},{B=2.5},{C=5/16-18},{D=0.50},{E=0.375},{CCTHREAD=0.3125},{CDTHREAD=0.3125},{D1BASEEXTRUDE=1.625},{PITCHHELIXSPIRAL=0.05556},{N=1},{M=0},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIALANDUNIT
Material and Unit
ⁿ/ₐ
A
A Arm Diameter
[Inch]
B
B Lever Length
[Inch]
C
C Stud Thread Size
ⁿ/ₐ
D
D Stud Length
[Inch]
E
E Stud Length
[Inch]
GLS-10
GLS-10
1090056
-
-
Steel-Inch
0.312
2.5
1/4-20
0.50
0.375
GLS-15
GLS-15
1090060
-
-
Steel-Inch
0.312
3.5
1/4-20
0.50
0.375
GLS-20
GLS-20
1090085
-
-
Steel-Inch
0.312
5.0
1/4-20
0.50
0.375
GLS-25
GLS-25
1090082
-
-
Steel-Inch
0.375
2.5
5/16-18
0.50
0.375
GLS-30
GLS-30
1090071
-
-
Steel-Inch
0.375
3.5
5/16-18
0.50
0.375
GLS-35
GLS-35
1090067
-
-
Steel-Inch
0.375
5.0
5/16-18
0.50
0.375
GLS-40
GLS-40
1090087
-
-
Steel-Inch
0.438
3.0
3/8-16
0.50
0.375
GLS-45
GLS-45
1090068
-
-
Steel-Inch
0.438
4.5
3/8-16
0.50
0.375
GLS-50
GLS-50
1090066
-
-
Steel-Inch
0.438
6.0
3/8-16
0.75
0.375
GLS-55
GLS-55
1090075
-
-
Steel-Inch
0.563
4.0
1/2-13
0.50
0.500
GLS-60
GLS-60
1090063
-
-
Steel-Inch
0.563
6.0
1/2-13
0.75
0.500
GLS-65
GLS-65
1090081
-
-
Steel-Inch
0.563
8.0
1/2-13
1.00
0.500
GLS-70
GLS-70
1090064
-
-
Stainless-Inch
0.312
2.5
1/4-20
0.50
0.375
GLS-75
GLS-75
1090069
-
-
Stainless-Inch
0.312
3.5
1/4-20
0.50
0.375
GLS-80
GLS-80
1090059
-
-
Stainless-Inch
0.312
5.0
1/4-20
0.50
0.375
GLS-85
GLS-85
1090073
-
-
Stainless-Inch
0.375
2.5
5/16-18
0.50
0.375
GLS-90
GLS-90
1090065
-
-
Stainless-Inch
0.375
3.5
5/16-18
0.50
0.375
GLS-95
GLS-95
1090077
-
-
Stainless-Inch
0.375
5.0
5/16-18
0.50
0.375
GLS-100
GLS-100
1090058
-
-
Stainless-Inch
0.438
3.0
3/8-16
0.50
0.375
GLS-105
GLS-105
1090074
-
-
Stainless-Inch
0.438
4.5
3/8-16
0.50
0.375
GLS-110
GLS-110
1090055
-
-
Stainless-Inch
0.438
6.0
3/8-16
0.75
0.375
GLS-115
GLS-115
1090080
-
-
Stainless-Inch
0.563
4.0
1/2-13
0.50
0.500
GLS-120
GLS-120
1090084
-
-
Stainless-Inch
0.563
6.0
1/2-13
0.75
0.500
GLS-125
GLS-125
1090072
-
-
Stainless-Inch
0.563
8.0
1/2-13
1.00
0.500
GLS-130
GLS-130
1090079
-
-
Steel-Metric
0.312
2.5
M6 x 1.0
0.50
0.375
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表