GK32B - Guide shaft support - compact - thickened standard
HEFA
15-guide_bearing
Powered by
CAD모델 선택
{hefa/15-guide_bearing/gk32b.prj},{NB=GK32BN-D40-H25},{SC=GK32BN},{MQ1=45},{MQ2=S45C},{ST=Non electrolytic nickel plating},{ANNEX=1 hex socket set screw (stainless steel)},{DH7=40},{DH7T=0/+0.025},{H=25},{L=80},{L1=58},{B=40},{DD=11.0},{DD1=17.5},{HH=11.0},{M=M10},{INFOTEXT=website},{MM=10}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
MQ1
Material · National Standard
ⁿ/ₐ
MQ2
Material · Japanese Standard
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
ANNEX
annex
ⁿ/ₐ
DH7
[mm]
DH7T
[mm]
L
[mm]
L1
[mm]
B
[mm]
DD
d
[mm]
DD1
d1
[mm]
HH
h
[mm]
M
ⁿ/ₐ
H1
[mm]
GK32BF-D8-H10
GK32BF-D8-H10
GK32BF
45
S45C
turn black
1 hex socket set screw (b...
8
0/+0.015
34
20
15
6.6
11.0
6.5
M6
18.8
GK32BF-D10-H10
GK32BF-D10-H10
GK32BF
45
S45C
turn black
1 hex socket set screw (b...
10
0/+0.015
36
22
15
6.6
11.0
6.5
M6
19.8
GK32BF-D12-H10
GK32BF-D12-H10
GK32BF
45
S45C
turn black
1 hex socket set screw (b...
12
0/+0.018
38
24
18
6.6
11.0
6.5
M6
20.8
GK32BF-D13-H10
GK32BF-D13-H10
GK32BF
45
S45C
turn black
1 hex socket set screw (b...
13
0/+0.018
40
26
18
6.6
11.0
6.5
M6
21.8
GK32BF-D15-H15
GK32BF-D15-H15
GK32BF
45
S45C
turn black
1 hex socket set screw (b...
15
0/+0.018
42
28
20
6.6
11.0
6.5
M6
29.8
GK32BF-D16-H15
GK32BF-D16-H15
GK32BF
45
S45C
turn black
1 hex socket set screw (b...
16
0/+0.018
42
28
20
6.6
11.0
6.5
M6
29.8
GK32BF-D20-H15
GK32BF-D20-H15
GK32BF
45
S45C
turn black
1 hex socket set screw (b...
20
0/+0.021
54
36
25
9.0
14.0
9.0
M8
32.8
GK32BF-D25-H20
GK32BF-D25-H20
GK32BF
45
S45C
turn black
1 hex socket set screw (b...
25
0/+0.021
60
42
30
9.0
14.0
9.0
M8
39.8
GK32BF-D30-H20
GK32BF-D30-H20
GK32BF
45
S45C
turn black
1 hex socket set screw (b...
30
0/+0.021
74
52
35
11.0
17.5
11.0
M10
42.8
GK32BF-D35-H25
GK32BF-D35-H25
GK32BF
45
S45C
turn black
1 hex socket set screw (b...
35
0/+0.025
78
56
35
11.0
17.5
11.0
M10
50.8
GK32BF-D40-H25
GK32BF-D40-H25
GK32BF
45
S45C
turn black
1 hex socket set screw (b...
40
0/+0.025
80
58
40
11.0
17.5
11.0
M10
54.8
GK32BN-D8-H10
GK32BN-D8-H10
GK32BN
45
S45C
Non electrolytic nickel p...
1 hex socket set screw (s...
8
0/+0.015
34
20
15
6.6
11.0
6.5
M6
18.8
GK32BN-D10-H10
GK32BN-D10-H10
GK32BN
45
S45C
Non electrolytic nickel p...
1 hex socket set screw (s...
10
0/+0.015
36
22
15
6.6
11.0
6.5
M6
19.8
GK32BN-D12-H10
GK32BN-D12-H10
GK32BN
45
S45C
Non electrolytic nickel p...
1 hex socket set screw (s...
12
0/+0.018
38
24
18
6.6
11.0
6.5
M6
20.8
GK32BN-D13-H10
GK32BN-D13-H10
GK32BN
45
S45C
Non electrolytic nickel p...
1 hex socket set screw (s...
13
0/+0.018
40
26
18
6.6
11.0
6.5
M6
21.8
GK32BN-D15-H15
GK32BN-D15-H15
GK32BN
45
S45C
Non electrolytic nickel p...
1 hex socket set screw (s...
15
0/+0.018
42
28
20
6.6
11.0
6.5
M6
29.8
GK32BN-D16-H15
GK32BN-D16-H15
GK32BN
45
S45C
Non electrolytic nickel p...
1 hex socket set screw (s...
16
0/+0.018
42
28
20
6.6
11.0
6.5
M6
29.8
GK32BN-D20-H15
GK32BN-D20-H15
GK32BN
45
S45C
Non electrolytic nickel p...
1 hex socket set screw (s...
20
0/+0.021
54
36
25
9.0
14.0
9.0
M8
32.8
GK32BN-D25-H20
GK32BN-D25-H20
GK32BN
45
S45C
Non electrolytic nickel p...
1 hex socket set screw (s...
25
0/+0.021
60
42
30
9.0
14.0
9.0
M8
39.8
GK32BN-D30-H20
GK32BN-D30-H20
GK32BN
45
S45C
Non electrolytic nickel p...
1 hex socket set screw (s...
30
0/+0.021
74
52
35
11.0
17.5
11.0
M10
42.8
GK32BN-D35-H25
GK32BN-D35-H25
GK32BN
45
S45C
Non electrolytic nickel p...
1 hex socket set screw (s...
35
0/+0.025
78
56
35
11.0
17.5
11.0
M10
50.8
GK32BN-D40-H25
GK32BN-D40-H25
GK32BN
45
S45C
Non electrolytic nickel p...
1 hex socket set screw (s...
40
0/+0.025
80
58
40
11.0
17.5
11.0
M10
54.8
GK32BU-D8-H10
GK32BU-D8-H10
GK32BU
0Cr18Ni9
SUS304
-
1 hex socket set screw (s...
8
0/+0.015
34
20
15
6.6
11.0
6.5
M6
18.8
GK32BU-D10-H10
GK32BU-D10-H10
GK32BU
0Cr18Ni9
SUS304
-
1 hex socket set screw (s...
10
0/+0.015
36
22
15
6.6
11.0
6.5
M6
19.8
GK32BU-D12-H10
GK32BU-D12-H10
GK32BU
0Cr18Ni9
SUS304
-
1 hex socket set screw (s...
12
0/+0.018
38
24
18
6.6
11.0
6.5
M6
20.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성