GI-UK - maintenance free (steel/PTFE) female thread
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Plain bearing
Rod ends
Dimension series E
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/plain_bearings/rod_ends/dimension_series_e/gi_uk_asmtab.prj},{NB=ASKUBAL GIR 25-UK0-0},{IDNR=},{BD=GI..25..UK},{TD=R},{AD=},{POS=0},{POS2=0},{D=25},{D3=M24x2},{B=20},{C1=18.0},{D1=29},{D2=65},{D4=35},{D5=44},{DK=35},{H1=94},{L3=36},{L4=128},{W=36},{C=83.0},{DREH=98},{ALPHA=7},{GEW=0.620},{DIN=12240-4 Maßreihe E},{ECCN=84833080},{D31=24},{P=2.000},{PPATH=gi_ga_parts/gi_uk_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
AB
Product designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D3
d3
[mm]
B
[mm]
C1
[mm]
D1
d1 ~
[mm]
D2
d2 max.
[mm]
D4
d4 ~
[mm]
D5
d5 max.
[mm]
DK
dk
[mm]
H1
h1
[mm]
L3
l3 min.
[mm]
L4
l4 max.
[mm]
W
[mm]
C
Load rating static C0
[kN]
ALPHA
Tilt angle α
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL GIR 6-UK0-0
GIR 6-UK
900173
6
M6
6
4.5
8
22
11
14
10
30
11
43
11
8.1
13
0.021
12240-4 Dimension series ...
84833080
ASKUBAL GIR 8-UK0-0
GIR 8-UK
511395
8
M8
8
6.5
10
25
13
17
13
36
15
50
13
12.9
15
0.039
12240-4 Dimension series ...
84833080
ASKUBAL GIR 10-UK0-0
GIR 10-UK
508233
10
M10
9
7.5
13
30
16
20
16
43
15
60
16
17.6
12
0.061
12240-4 Dimension series ...
84833080
ASKUBAL GIR 12-UK0-0
GIR 12-UK
511777
12
M12
10
8.5
15
35
19
23
18
50
18
69
18
24.5
10
0.096
12240-4 Dimension series ...
84833080
ASKUBAL GIR 15-UK0-0
GIR 15-UK
508259
15
M14
12
10.5
18
41
22
27
22
61
21
83
21
36.0
8
0.160
12240-4 Dimension series ...
84833080
ASKUBAL GIR 17-UK0-0
GIR 17-UK
503433
17
M16
14
11.5
20
47
25
31
25
67
24
92
27
45.0
10
0.230
12240-4 Dimension series ...
84833080
ASKUBAL GIR 20-UK0-0
GIR 20-UK
506689
20
M20x1,5
16
13.5
24
54
28
36
29
77
30
106
30
60.0
9
0.320
12240-4 Dimension series ...
84833080
ASKUBAL GIR 25-UK0-0
GIR 25-UK
504384
25
M24x2
20
18.0
29
65
35
44
35
94
36
128
36
83.0
7
0.620
12240-4 Dimension series ...
84833080
ASKUBAL GIR 30-UK0-0
GIR 30-UK
503532
30
M30x2
22
20.0
34
75
42
52
40
110
45
149
46
110.0
6
0.970
12240-4 Dimension series ...
84833080
ASKUBAL GIR 35-UK2RS0-0
GIR 35-UK2RS
503564
35
M36x3
25
22.0
39
84
47
60
47
125
60
169
55
146.0
6
1.500
12240-4 Dimension series ...
84833080
ASKUBAL GIR 40-UK2RS0-0
GIR 40-UK2RS
900184
40
M39x3
28
24.0
45
94
52
67
53
142
65
191
60
180.0
7
2.100
12240-4 Dimension series ...
84833080
ASKUBAL GIR 45-UK2RS0-0
GIR 45-UK2RS
900186
45
M42x3
32
28.0
50
104
58
72
60
145
65
199
65
240.0
7
2.700
12240-4 Dimension series ...
84833080
ASKUBAL GIR 50-UK2RS0-0
GIR 50-UK2RS
507863
50
M45x3
35
31.0
55
114
62
77
66
160
68
219
70
290.0
6
3.500
12240-4 Dimension series ...
84833080
ASKUBAL GIR 60-UK2RS0-0
GIR 60-UK2RS
900189
60
M52x3
44
39.0
66
137
70
90
80
175
70
246
80
450.0
6
5.600
12240-4 Dimension series ...
84833080
ASKUBAL GIR 70-UK2RS0-0
GIR 70-UK2RS
510366
70
M56x4
49
43.0
77
162
80
100
92
200
80
284
85
610.0
6
8.300
12240-4 Dimension series ...
84833080
ASKUBAL GIR 80-UK2RS0-0
GIR 80-UK2RS
900192
80
M64x4
55
48.0
88
182
95
112
105
230
85
324
95
750.0
6
13.000
12240-4 Dimension series ...
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表