GHG 514 - Wall socket for UL/CSA, 60 A, GHG 514
Cooper Crouse-Hinds EU
Electrical Connectivity
Electrical Connectivity zone 1, 2, 21, 22 and CSA
Electrical Connectivity CSA/UL
Powered by
CAD模型選擇
{coopercrousehinds_eu/c_electrical_connectivity/c_1_ec_zone_1_2_21_22/c_1_2/wandcteckdose_60a_ul_csa_asmtab.prj},{NB=GHG5144405L3001_(1)},{IDNR=GHG 514 4405 L3001},{NBALG=GHG5144405L3001},{LOD=1},{AUS=1},{NT=Wandsteckdose für UL/CSA, 60 A, GHG 514},{POL=4-pole},{T1=-},{T2=CSA 2089057},{T4=-20 °C up to 40 °C},{T5=480 V AC},{T6=60 A},{T7=Ue 690 V / Ie 63 A},{T10=IP66},{T11=1 x 1 1/4'' Myers hub adaptor, 1 x M40 metal thread with threaded plug},{T12=2 x 4 - 25 mm² / with cable lug 1 x 35 mm²},{T13=glass-fibre reinforced polyester},{T14=8.2},{T15=Black},{T16=600-690 V, 5 h, 1 x 1 1/4'' Myers hub adaptor, 1 x M40 metal thread with threaded plug},{VERS=1},{PPATH=../c_1_1/c_1_3_plugs_sockets/c_1_3_1/assemblies/c_1_3_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
NBALG
ⁿ/ₐ
NT
Description
ⁿ/ₐ
POL
Pole Configuration
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T6
Rated current
ⁿ/ₐ
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands/ thread
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
[kg]
T15
Enclosure colour
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
GHG5144405L3001
GHG 514 4405 L3001
GHG5144405L3001
Wall socket for UL/CSA, 6...
4-pole
CSA 2089057
-20 °C up to 40 °C
480 V AC
60 A
Ue 690 V / Ie 63 A
IP66
1 x 1 1/4'' Myers hub ada...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.2
Black
600-690 V, 5 h, 1 x 1 1/4...
GHG5144407L3001
GHG 514 4407 L3001
GHG5144407L3001
Wall socket for UL/CSA, 6...
4-pole
CSA 2089057
-20 °C up to 40 °C
480 V AC
60 A
Ue 690 V / Ie 63 A
IP66
1 x 1 1/4'' Myers hub ada...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.2
Black
480-500 V, 7 h, 1 x 1 1/4...
GHG5144409L3001
GHG 514 4409 L3001
GHG5144409L3001
Wall socket for UL/CSA, 6...
4-pole
CSA 2089057
-20 °C up to 40 °C
480 V AC
60 A
Ue 690 V / Ie 63 A
IP66
1 x 1 1/4'' Myers hub ada...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.2
Black
3Ø 250 V, 9 h, 1 x 1 1/4'...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表