GH 5789-86 B - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
新达紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/xinda/gb5789-86b.prj},{NB=Bolts GB 5789 BM12X65},{IDNR=},{D=12.000},{B1=30.000},{B2=36.000},{C=1.800},{DA=15.200},{DAMAXA=13.700},{DC=26.600},{DS=12.000},{DSMIN=11.730},{DU=13.500},{DW=23.800},{E=19.680},{F=3.000},{K=10.400},{K1=4.600},{R1=0.600},{R2=0.700},{R3=0.250},{R4=6.400},{S=18.000},{SMIN=17.570},{T=0.350},{TMIN=0.150},{L=65.000},{LMIN=63.5},{LMAX=66.5},{LS=26.250},{LG=35.000},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
螺纹规格
[mm]
B1
l≤125
[mm]
B2
125﹤l≤200
[mm]
C
min
[mm]
DA
B max
[mm]
DAMAXA
A max
[mm]
DC
max
[mm]
DS
max
[mm]
DSMIN
min
[mm]
DU
max
[mm]
DW
min
[mm]
E
min
[mm]
F
max
[mm]
K
max
[mm]
K1
min
[mm]
R1
min
[mm]
R2
max
[mm]
R3
min
[mm]
R4
参考
[mm]
S
max
[mm]
SMIN
[mm]
T
max
[mm]
TMIN
[mm]
L
公称值
[mm]
LMIN
[mm]
LMAX
[mm]
LS
length of non-screw thread staff min
[mm]
LG
夹紧长度,max
[mm]
P
[mm]
螺栓 GB 5789 BM5X10
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
10.000
9.3
10.7
0.000
2.400
0.500
螺栓 GB 5789 BM5X12
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
12.000
11.1
12.9
0.000
2.400
0.500
螺栓 GB 5789 BM5X16
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
16.000
15.1
16.9
0.000
2.400
0.500
螺栓 GB 5789 BM5X20
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
20.000
18.9
21.1
0.000
4.000
0.500
螺栓 GB 5789 BM5X25
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
25.000
23.9
26.1
5.000
9.000
0.500
螺栓 GB 5789 BM5X30
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
30.000
28.9
31.1
10.000
14.000
0.500
螺栓 GB 5789 BM5X35
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
35.000
33.7
36.3
15.000
19.000
0.500
螺栓 GB 5789 BM5X40
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
40.000
38.7
41.3
20.000
24.000
0.500
螺栓 GB 5789 BM5X45
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
45.000
43.7
46.3
25.000
29.000
0.500
螺栓 GB 5789 BM5X50
5.000
16.000
0.000
1.000
6.200
5.700
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
50.000
48.7
51.3
30.000
34.000
0.500
螺栓 GB 5789 BM6X12
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
12.000
11.1
12.9
0.000
3.000
0.750
螺栓 GB 5789 BM6X16
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
16.000
15.1
16.9
0.000
3.000
0.750
螺栓 GB 5789 BM6X20
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
20.000
18.9
21.1
0.000
3.000
0.750
螺栓 GB 5789 BM6X25
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
25.000
23.9
26.1
0.000
7.000
0.750
螺栓 GB 5789 BM6X30
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
30.000
28.9
31.1
7.000
12.000
0.750
螺栓 GB 5789 BM6X35
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
35.000
33.7
36.3
12.000
17.000
0.750
螺栓 GB 5789 BM6X40
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
40.000
38.7
41.3
17.000
22.000
0.750
螺栓 GB 5789 BM6X45
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
45.000
43.7
46.3
22.000
27.000
0.750
螺栓 GB 5789 BM6X50
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
50.000
48.7
51.3
27.000
32.000
0.750
螺栓 GB 5789 BM6X55
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
55.000
53.5
56.5
32.000
37.000
0.750
螺栓 GB 5789 BM6X60
6.000
18.000
0.000
1.100
7.400
6.800
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
60.000
58.5
61.5
37.000
42.000
0.750
螺栓 GB 5789 BM8X16
8.000
22.000
28.000
1.200
10.000
9.200
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
16.000
15.1
16.9
0.000
4.000
1.000
螺栓 GB 5789 BM8X20
8.000
22.000
28.000
1.200
10.000
9.200
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
20.000
18.9
21.1
0.000
4.000
1.000
螺栓 GB 5789 BM8X25
8.000
22.000
28.000
1.200
10.000
9.200
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
25.000
23.9
26.1
0.000
4.000
1.000
螺栓 GB 5789 BM8X30
8.000
22.000
28.000
1.200
10.000
9.200
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
30.000
28.9
31.1
0.000
8.000
1.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
10A-K2 - 10A-K2
Chinese Manufacturers
21.05.2014
LSPPV - Cam Side Slide Plates-VDI 3357
Chinese Manufacturers
27.05.2014
T35 - T35
Chinese Manufacturers
21.05.2014
GB/T7271.1 - GB/T7271.1
Chinese Manufacturers
21.05.2014
Q660 - Flared type tube fittings-tube connector hollow stay bolt
Chinese Manufacturers
21.05.2014
JB/T7274.1-94 - KNOBS
Chinese Manufacturers
27.05.2014
C20 A-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LUP - Cam Upper Plates
Chinese Manufacturers
21.05.2014
LM - LM
Chinese Manufacturers
21.05.2014
LSP - Cam Lower Slide Plates
Chinese Manufacturers
21.05.2014
LRPPF - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
LLP - Sliding Liners
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表