GF-VHM-IKZ-HA-TICN
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GF
LK-M
Powered by
CAD모델 선택
{emuge/emuge/gewindefre4ser/gf/lk-m/gf-vhm-ikz-ha-ticn.prj},{NB=GF163736.9705},{J21=GF163736.9705},{BLD=10},{A2=15.9},{B2=26.748},{B5=90},{B6=26.777},{B71=26.748},{C12=1},{C2=160},{C3=16},{D32=2.0},{D7=0.214},{F21=5},{H22=0},{C32=0},{C33=-0.011},{C4=63.223},{E3=1},{F5=0},{H21=1},{J7=0},{SHA256=hkvWw+u43fUYo3cwVR0F8fmAVk2eyVhlX6R6zdE5dao=},{INAME=GF1637362e9705_gen},{NAME=GF163736.9705_gen},{DOC=gf-vhm-ikz-ha-ticn/gf163736_9705.pdf},{NSM=DIN4000-82},{J22=HM-GF-TiCN IKZ Innen HA ger.N.},{J3=E},{H3=HSSE-TiCN},{J6=ZYL01600111},{J8=FSC},{C11=ZYL},{C31=h6},{D31=LKM},{F1=R},{F3=G},{H11=HSSE},{H5=TiCN},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H},{DXF=gf-vhm-ikz-ha-ticn/gf163736_9705.dxf},{XML=gf-vhm-ikz-ha-ticn/gf163736.9705.xml}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E3
Axial Rake Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF163726.9664
DIN4000-82
GF163726.9664
HM-GF-TiCN IKZ Innen HA g...
E
10
HSSE-TiCN
ZYL01200111
FSC
11.9
21.554
80
21.583
21.554
ZYL
1
120
12
h6
LKM
1.5
0.108
R
4
G
HSSE
0
TiCN
0
-0.011
58.417
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163726.9757
DIN4000-82
GF163726.9757
HM-GF-TiCN IKZ Innen HA g...
E
10
HSSE-TiCN
ZYL01200111
FSC
11.9
20.363
80
20.392
20.363
ZYL
1
120
12
h6
LKM
1.0
0.108
R
4
G
HSSE
0
TiCN
0
-0.011
59.608
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163736.9705
DIN4000-82
GF163736.9705
HM-GF-TiCN IKZ Innen HA g...
E
10
HSSE-TiCN
ZYL01600111
FSC
15.9
26.748
90
26.777
26.748
ZYL
1
160
16
h6
LKM
2.0
0.214
R
5
G
HSSE
0
TiCN
0
-0.011
63.223
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163756.9767
DIN4000-82
GF163756.9767
HM-GF-TiCN IKZ Innen HA g...
E
10
HSSE-TiCN
ZYL02000111
FSC
19.9
34.135
105
34.164
34.135
ZYL
1
200
20
h6
LKM
3.0
0.375
R
5
G
HSSE
0
TiCN
0
-0.013
70.836
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163816.9664
DIN4000-82
GF163816.9664
HM-GF-TiCN IKZ Innen HA g...
E
10
HSSE-TiCN
ZYL01000111
FSC
9.9
17.054
70
17.083
17.054
ZYL
1
100
10
h6
LKM
1.5
0.060
R
4
G
HSSE
0
TiCN
0
-0.009
52.917
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163816.9757
DIN4000-82
GF163816.9757
HM-GF-TiCN IKZ Innen HA g...
E
10
HSSE-TiCN
ZYL01000111
FSC
9.9
16.363
70
16.392
16.363
ZYL
1
100
10
h6
LKM
1.0
0.066
R
4
G
HSSE
0
TiCN
0
-0.009
53.608
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성