GF-KEG-VHM-R15-lg-IKZN-HE
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GF
NPT
Powered by
CAD모델 선택
{emuge/emuge/gewindefre4ser/gf/npt/gf-keg-vhm-r15-lg-ikzn-he.prj},{NB=GF195601.5764},{J21=GF195601.5764},{BLD=10},{A2=7.65},{B2=13.627},{B5=60},{B6=13.627},{B71=13.627},{C12=13},{C3=8},{D35=10.183},{D32=0.941},{D33=27.0},{D7=0},{F21=3},{H22=0},{C32=0},{C33=-0.009},{C4=46.373},{E2=15.28},{E3=1},{F4=15.28},{F5=90},{H21=1},{J7=0},{SHA256=3+RqWWX5kpovjs+tRVYnvk48nZ4G+qRMfHpoDk/y8qA=},{INAME=GF1956012e5764_gen},{NAME=GF195601.5764_gen},{DOC=gf-keg-vhm-r15-lg-ikzn-he/gf195601_5764.pdf},{NSM=DIN4000-82},{J22=HM-GF keg.lang IKZN In. HE R15},{J3=E},{H3=HSSE},{J6=ZYL00801301},{J8=FSC},{C11=ZYL},{C2=0080},{C31=h6},{D31=NPT},{F1=R},{F3=R},{H11=HSSE},{H5=-},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D35
Thread Diameter Inch
[인치]
D32
Thread Pitch
[mm]
D33
Threads per Inch
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E2
Side Rake Angle
[Grad]
E3
Axial Rake Angle
[Grad]
F4
Flute Helix Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF195601.5763
DIN4000-82
GF195601.5763
HM-GF keg.lang IKZN In. H...
E
10
HSSE
ZYL00801301
FSC
5.90
13.631
60
13.631
13.631
ZYL
13
0080
8
h6
NPT
7.836
0.941
27.0
0
R
3
R
HSSE
0
-
0
-0.009
46.369
15.05
1
15.05
71
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF195601.5764
DIN4000-82
GF195601.5764
HM-GF keg.lang IKZN In. H...
E
10
HSSE
ZYL00801301
FSC
7.65
13.627
60
13.627
13.627
ZYL
13
0080
8
h6
NPT
10.183
0.941
27.0
0
R
3
R
HSSE
0
-
0
-0.009
46.373
15.28
1
15.28
90
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF195611.5765
DIN4000-82
GF195611.5765
HM-GF keg.lang IKZN In. H...
E
10
HSSE
ZYL01201301
FSC
10.15
20.438
80
20.438
20.438
ZYL
13
0120
12
h6
NPT
13.539
1.411
18.0
0
R
4
R
HSSE
0
-
0
-0.011
59.562
14.67
1
14.67
125
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF195631.9678
DIN4000-82
GF195631.9678
HM-GF keg.lang IKZN In. H...
E
10
HSSE
ZYL01601301
FSC
14.25
26.271
85
26.271
26.271
ZYL
13
0160
16
h6
NPT
1.814
14.0
0
R
4
R
HSSE
0
-
0
-0.011
58.729
14.28
1
14.28
180
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF195651.9679
DIN4000-82
GF195651.9679
HM-GF keg.lang IKZN In. H...
E
10
HSSE
ZYL02001301
FSC
19.60
31.981
95
31.981
40.000
ZYL
13
0200
20
h6
NPT
2.209
11.5
0
R
5
R
HSSE
0
-
0
-0.013
63.019
14.12
1
14.12
250
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
6732 - WN SC RATIO END MILL
Gühring
11.02.2021
3170 - WN USA "FIRE" SC END MILL
Gühring
11.02.2021
ZGF-HCUT-VHM-2xD-IKZ-HA-TIALN-T46
EMUGE-FRANKEN
23.11.2017
6773 - WN USA SC RATIO END MILL
Gühring
11.02.2021
3086 - WN USA "FIRE" SC END MILL
Gühring
11.02.2021
3540 - DIN6527K "FIRE" SC END MILL
Gühring
05.04.2024
3746 - WN GEWINDEFR. TM SP
Gühring
11.02.2021
3314 - WN SC END MILL
Gühring
11.02.2021
GF-VHM-R30-lg-IKZ-HA
EMUGE-FRANKEN
23.11.2017
GF-VHM-R30-lg-IKZ-HB-TICN
EMUGE-FRANKEN
23.11.2017
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성