您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 648.2 - Ball joint heads with threaded bolt, Type W, Steel-PTFE / Steel self lubricated
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Ball joint heads
GN 648.2
GN 648.2 W
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/gelenkkoepfe/gn648_2/gn648_2_w/gn_648_2_w_asmtab.prj},{NB=Gelenkkopf mit Schraube GN 648.2-14-M14L-W},{PARTNUMBER=GN 648.2-14-M14L-W},{NORMNR=GN 648.2},{D1=14},{D2=M14L},{DG=14.000},{DK=11.546},{B1=19},{B2=13.50},{D3=16.8},{D4=36},{L1=60},{L2=78},{L3=38},{W=16},{PPATH=gn_648_2_w_asmtpl.prj},{WEIGHT=0.1340},{CTN=84833038},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
H7
[mm]
D2
Thread
ⁿ/ₐ
B1
-0.12
[mm]
B2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
Movement angle
[°]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball joint with threaded ...
GN 648.2-5-M5-W
5
M5
8
6.00
7.7
18
33
42
20
13
0.0150
84833038
YES
Ball joint with threaded ...
GN 648.2-5-M5L-W
5
M5L
8
6.00
7.7
18
33
42
20
13
0.0150
84833038
YES
Ball joint with threaded ...
GN 648.2-6-M6-W
6
M6
9
6.75
8.9
20
36
46
22
13
0.0180
84833038
YES
Ball joint with threaded ...
GN 648.2-6-M6L-W
6
M6L
9
6.75
8.9
20
36
46
22
13
0.0200
84833038
YES
Ball joint with threaded ...
GN 648.2-8-M8-W
8
M8
12
9.00
10.4
24
42
54
25
14
0.0400
84833038
YES
Ball joint with threaded ...
GN 648.2-8-M8L-W
8
M8L
12
9.00
10.4
24
42
54
25
14
0.0350
84833038
YES
Ball joint with threaded ...
GN 648.2-10-M10-W
10
M10
14
10.50
12.9
28
48
62
29
13
0.0600
84833038
YES
Ball joint with threaded ...
GN 648.2-10-M10L-W
10
M10L
14
10.50
12.9
28
48
62
29
13
0.0600
84833038
YES
Ball joint with threaded ...
GN 648.2-12-M12-W
12
M12
16
12.00
15.4
32
54
70
33
13
0.0900
84833038
YES
Ball joint with threaded ...
GN 648.2-12-M12L-W
12
M12L
16
12.00
15.4
32
54
70
33
13
0.0900
84833038
YES
Ball joint with threaded ...
GN 648.2-14-M14-W
14
M14
19
13.50
16.8
36
60
78
38
16
0.1350
84833038
YES
Ball joint with threaded ...
GN 648.2-14-M14L-W
14
M14L
19
13.50
16.8
36
60
78
38
16
0.1340
84833038
YES
Ball joint with threaded ...
GN 648.2-16-M16-W
16
M16
21
15.00
19.3
42
66
87
40
15
0.2000
84833038
YES
Ball joint with threaded ...
GN 648.2-16-M16L-W
16
M16L
21
15.00
19.3
42
66
87
40
15
0.2050
84833038
YES
Ball joint with threaded ...
GN 648.2-18-M18x1,5-W
18
M18x1,5
23
16.50
21.8
46
72
95
44
15
0.2700
84833038
YES
Ball joint with threaded ...
GN 648.2-18-M18x1,5L-W
18
M18x1,5L
23
16.50
21.8
46
72
95
44
15
0.2700
84833038
YES
Ball joint with threaded ...
GN 648.2-20-M20x1,5-W
20
M20x1,5
25
18.00
24.3
50
78
103
47
14
0.3510
84833038
YES
Ball joint with threaded ...
GN 648.2-20-M20x1,5L-W
20
M20x1,5L
25
18.00
24.3
50
78
103
47
14
0.3550
84833038
YES
Ball joint with threaded ...
GN 648.2-22-M22x1,5-W
22
M22x1,5
28
20.00
25.8
54
84
111
51
15
0.4550
84833038
YES
Ball joint with threaded ...
GN 648.2-22-M22x1,5L-W
22
M22x1,5L
28
20.00
25.8
54
84
111
51
15
0.4600
84833038
YES
Ball joint with threaded ...
GN 648.2-25-M24x2-W
25
M24x2
31
22.00
29.6
60
94
124
58
15
0.6000
84833038
YES
Ball joint with threaded ...
GN 648.2-25-M24x2L-W
25
M24x2L
31
22.00
29.6
60
94
124
58
15
0.6000
84833038
YES
Ball joint with threaded ...
GN 648.2-30-M30x2-W
30
M30x2
25
25.00
34.8
70
110
145
71
17
1.0200
84833038
YES
Ball joint with threaded ...
GN 648.2-30-M30x2L-W
30
M30x2L
25
25.00
34.8
70
110
145
71
17
0.9000
84833038
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表