GB2674-2004 - Hexalobular socket raised countersunk head screws
Chinese Manufacturers
XINDA
Powered by
CAD모델 선택
{chinese_manufacturers/xinda/gb2674-2004.prj},{NB=GB2674 M4X30},{IDNR=},{D=4.000},{P=0.700},{A=1.400},{B=38.000},{DKMAX1=9.400},{DK=8.400},{DKMAX=8.400},{DKMIN=8.040},{F=1.000},{K=2.700},{R=1.000},{RF=9.500},{X=1.750},{NO=20},{RI=0.614},{RE=0.353},{AA=3.950},{T=1.800},{TMAX=1.800},{TMIN=1.420},{L=30.000},{LMIN=29.580},{LMAX=30.420},{MM=2.950}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
[mm]
P
[mm]
A
max
[mm]
B
min
[mm]
DKMAX1
The theories value
[mm]
DK
Actual value
[mm]
DKMAX
[mm]
DKMIN
[mm]
F
¡Ö
[mm]
K
max
[mm]
R
max
[mm]
RF
¡Ö
[mm]
X
max
[mm]
NO
Hexangular flower form-code
[mm]
RI
[mm]
RE
[mm]
AA
[mm]
T
[mm]
TMAX
[mm]
TMIN
[mm]
L
Nominal
[mm]
LMIN
[mm]
LMAX
[mm]
MM
[mm]
GB2674 M2X3
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
3.000
2.800
3.200
0.119
GB2674 M2X4
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
4.000
3.760
4.240
0.138
GB2674 M2X5
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
5.000
4.760
5.240
0.156
GB2674 M2X6
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
6.000
5.760
6.240
0.175
GB2674 M2X8
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
8.000
7.710
8.290
0.212
GB2674 M2X10
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
10.000
9.710
10.290
0.249
GB2674 M2X12
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
12.000
11.650
12.350
0.287
GB2674 M2X14
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
14.000
13.650
14.350
0.325
GB2674 M2X16
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
16.000
15.650
16.350
0.362
GB2674 M2X20
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
20.000
19.580
20.420
0.436
GB2674 M2.5X3
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
3.000
2.800
3.200
0.212
GB2674 M2.5X4
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
4.000
3.760
4.240
0.242
GB2674 M2.5X5
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
5.000
4.760
5.240
0.272
GB2674 M2.5X6
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
6.000
5.760
6.240
0.302
GB2674 M2.5X8
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
8.000
7.710
8.290
0.362
GB2674 M2.5X10
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
10.000
9.710
10.290
0.422
GB2674 M2.5X12
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
12.000
11.650
12.350
0.482
GB2674 M2.5X14
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
14.000
13.650
14.350
0.543
GB2674 M2.5X16
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
16.000
15.650
16.350
0.603
GB2674 M2.5X20
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
20.000
19.580
20.420
0.723
GB2674 M2.5X25
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
25.000
24.580
25.420
0.874
GB2674 M3X4
3.000
0.500
1.000
25.000
6.300
5.500
5.500
5.200
0.700
1.650
0.800
6.000
1.250
10
0.441
0.276
2.800
1.150
1.150
0.880
4.000
3.760
4.240
0.351
GB2674 M3X5
3.000
0.500
1.000
25.000
6.300
5.500
5.500
5.200
0.700
1.650
0.800
6.000
1.250
10
0.441
0.276
2.800
1.150
1.150
0.880
5.000
4.760
5.240
0.395
GB2674 M3X6
3.000
0.500
1.000
25.000
6.300
5.500
5.500
5.200
0.700
1.650
0.800
6.000
1.250
10
0.441
0.276
2.800
1.150
1.150
0.880
6.000
5.760
6.240
0.439
GB2674 M3X8
3.000
0.500
1.000
25.000
6.300
5.500
5.500
5.200
0.700
1.650
0.800
6.000
1.250
10
0.441
0.276
2.800
1.150
1.150
0.880
8.000
7.710
8.290
0.527
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T 69-2000 - Counterunk slotted raised head screws(common head style)
Chinese Manufacturers
26.06.2017
GB 15-88 - Cup head nib bolts with large head
Chinese Manufacturers
21.05.2014
GB/T 67-2000 - Slotted pan head screws
Chinese Manufacturers
26.06.2017
C20 A-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-LS - Rolling bearings-Deep groove ball bearings-Boundary d...
Chinese Manufacturers
21.05.2014
QB82853.2 - QB82853.2
Chinese Manufacturers
21.05.2014
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
GB/T 13680-92 B - Square weld nuts
Chinese Manufacturers
21.05.2014
C20 A-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LSP - Cam Lower Slide Plates
Chinese Manufacturers
21.05.2014
LRPFA - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
C20 K-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
C20 K-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LTPB - Cam Stroke Plates(15¡ã Type)
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성