GB/T9119-2000 PN25 RF - Slip-on-welding plate steel pipe flanges with flat face or raised face
Chinese Manufacturers
SHENGTIAN
gb9119-2000
pn2.5mpa
Powered by
CAD모델 선택
{chinese_manufacturers/shengtian/gb9119-2000/pn2.5mpa/gb9119-2000pn2.5mparf.prj},{NB=Flanges DN100-PN25 RF GB/T9119-2000},{IDNR=},{DN=100},{A=114.300},{AII=108.000},{DD=235.000},{K=190.000},{L=22.000},{N=8.000},{M=M20},{D=156.000},{F=2.000},{C=26.000},{B=116.000},{BII=110.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of stee
[mm]
AII
outer dia. of stee
[mm]
DD
outer dia. of flanges;
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
[mm]
D
hermetic face
[mm]
F
hermetic face
[mm]
C
thickness of flanges
[mm]
B
Inner dia. of flange
[mm]
BII
Inner dia. of flange
[mm]
Flanges DN10-PN25 RF GB/T...
10
17.200
14.000
90.000
60.000
14.000
4.000
M12
41.000
2.000
14.000
18.000
15.000
Flanges DN15-PN25 RF GB/T...
15
21.300
18.000
95.000
65.000
14.000
4.000
M12
46.000
2.000
14.000
22.000
19.000
Flanges DN20-PN25 RF GB/T...
20
26.900
25.000
105.000
75.000
14.000
4.000
M12
56.000
2.000
16.000
27.500
26.000
Flanges DN25-PN25 RF GB/T...
25
33.700
32.000
115.000
85.000
14.000
4.000
M12
65.000
2.000
16.000
34.500
33.000
Flanges DN32-PN25 RF GB/T...
32
42.400
38.000
140.000
100.000
18.000
4.000
M16
76.000
2.000
18.000
43.500
39.000
Flanges DN40-PN25 RF GB/T...
40
48.300
45.000
150.000
110.000
18.000
4.000
M16
84.000
2.000
18.000
49.500
46.000
Flanges DN50-PN25 RF GB/T...
50
60.300
57.000
165.000
125.000
18.000
4.000
M16
99.000
2.000
20.000
61.500
59.000
Flanges DN65-PN25 RF GB/T...
65
76.100
76.000
185.000
145.000
18.000
8.000
M16
118.000
2.000
22.000
77.500
78.000
Flanges DN80-PN25 RF GB/T...
80
88.900
89.000
200.000
160.000
18.000
8.000
M16
132.000
2.000
24.000
90.500
91.000
Flanges DN100-PN25 RF GB/...
100
114.300
108.000
235.000
190.000
22.000
8.000
M20
156.000
2.000
26.000
116.000
110.000
Flanges DN125-PN25 RF GB/...
125
139.700
133.000
270.000
220.000
26.000
8.000
M24
184.000
2.000
28.000
141.500
135.000
Flanges DN150-PN25 RF GB/...
150
168.300
159.000
300.000
250.000
26.000
8.000
M24
211.000
2.000
30.000
170.500
161.000
Flanges DN200-PN25 RF GB/...
200
219.100
219.000
360.000
310.000
26.000
12.000
M24
274.000
2.000
32.000
221.500
222.000
Flanges DN250-PN25 RF GB/...
250
273.000
273.000
425.000
370.000
30.000
12.000
M27
330.000
2.000
35.000
276.500
276.000
Flanges DN300-PN25 RF GB/...
300
323.900
325.000
485.000
430.000
30.000
16.000
M27
389.000
2.000
38.000
327.500
328.000
Flanges DN350-PN25 RF GB/...
350
355.600
377.000
555.000
490.000
33.000
16.000
M30
448.000
2.000
42.000
359.500
384.000
Flanges DN400-PN25 RF GB/...
400
406.400
426.000
620.000
550.000
36.000
16.000
M33
503.000
2.000
46.000
411.000
430.000
Flanges DN450-PN25 RF GB/...
450
457.000
480.000
670.000
600.000
36.000
20.000
M33
548.000
2.000
50.000
462.000
484.000
Flanges DN500-PN25 RF GB/...
500
508.000
530.000
730.000
660.000
36.000
20.000
M33
609.000
2.000
56.000
513.500
534.000
Flanges DN600-PN25 RF GB/...
600
610.000
630.000
845.000
770.000
39.000
20.000
M36
720.000
2.000
68.000
616.500
634.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T9119-2000 PN40 FF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
I.2PASB1016 - Plain welding flanges 01B-TYPE NP 10/16 Stainless steel 304L ...
FG INOX
16.02.2017
GB/T 9116.1-2000 PN16 RF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T9122-2000 PN16 - Loose plate steel pipe flanges with lapped end
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN16 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, Typ01, PN40, sim. t...
Huelsen
10.02.2021
GB/T9121.2-2000 PN40 MF - Loose plate steel pipe flanges with weld-on colla...
Chinese Manufacturers
21.05.2014
I.2BT1016 - Flat flanges LAPPED FLANGES NP10/16 Stainless steel 304L or 316...
FG INOX
16.02.2017
GB/T9121.2-2000 PN16 MF - Loose plate steel pipe flanges with weld-on colla...
Chinese Manufacturers
21.05.2014
14.045 - Blind Flange DIN
agru
12.10.2022
I.2PAS1016 - Plain welding flanges 01A-TYPE NP 10/16 Stainless steel 304L o...
FG INOX
16.02.2017
GB/T9121.3-2000 PN25 TG - Loose plate steel pipe flanges with weld-on colla...
Chinese Manufacturers
21.05.2014
14.014 - Backing Ring DIN
agru
12.10.2022
GB/T 9114-2000 PN150 RF - Hubbed screwed steel pipe flanges with raised fac...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성