Full Complement Roller Bearings-with Seals ( NAG49...UU )
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Roller Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/roller_bearings/full_comp_rb_ws_asmtab.prj},{NB=NAG4911UU},{VAL=4911},{STDRT=55},{ORDER=NAG4911UU},{ORDER1=NAG 4911UU},{MASS=395.0},{SD=55},{VERS=2},{D=80},{C=25},{SR=1.0},{J=61.5},{EW=72.5},{DA=5.5},{L=6.5},{ZEFF=38},{I=2},{RE=F},{RS=0.5},{PRL=9.25},{TOR=69.2},{TIR=64.9},{C1IR=2.2},{CSL=2.0},{SDOG=79.0},{ROG=5.5},{OH=1.5},{NH=2},{CR=48100},{COR=77700},{PPATH=full_comp_rb_ws_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
SR
rs min
[mm]
J
Diameter
[mm]
EW
Diameter
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
NAG4900UU
10
NAG4900UU
25.5
10
22
13
0.3
15.5
19.5
9650
10800
NAG4901UU
12
NAG4901UU
28.5
12
24
13
0.3
17.0
21.0
10300
12000
NAG4902UU
15
NAG4902UU
38.0
15
28
13
0.3
21.0
25.0
11800
15200
NAG4903UU
17
NAG4903UU
41.0
17
30
13
0.3
22.5
26.5
12300
16500
NAG4904UU
20
NAG4904UU
76.5
20
37
17
0.3
24.0
31.5
15600
18900
NAG4905UU
25
NAG4905UU
89.5
25
42
17
0.3
29.5
37.0
17500
23200
NAG4906UU
30
NAG4906UU
103.0
30
47
17
0.3
34.0
41.5
19400
27600
NAG4907UU
35
NAG4907UU
172.0
35
55
20
0.6
40.0
49.0
28700
43800
NAG4908UU
40
NAG4908UU
225.0
40
62
22
0.6
46.0
56.0
34600
49500
NAG4909UU
45
NAG4909UU
265.0
45
68
22
0.6
51.0
61.0
36400
54700
NAG4910UU
50
NAG4910UU
270.0
50
72
22
0.6
55.5
65.5
38200
59900
NAG4911UU
55
NAG4911UU
395.0
55
80
25
1.0
61.5
72.5
48100
77700
NAG4912UU
60
NAG4912UU
425.0
60
85
25
1.0
67.0
77.5
50300
84300
NAG4913UU
65
NAG4913UU
455.0
65
90
25
1.0
72.0
83.0
53200
93000
NAG4914UU
70
NAG4914UU
725.0
70
100
30
1.0
79.0
91.5
77700
139000
NAG4915UU
75
NAG4915UU
775.0
75
105
30
1.0
83.5
95.5
80000
146000
NAG4916UU
80
NAG4916UU
815.0
80
110
30
1.0
89.5
102.0
83000
157000
NAG4917UU
85
NAG4917UU
1190.0
85
120
35
1.5
96.0
110.0
111000
200000
NAG4918UU
90
NAG4918UU
1250.0
90
125
35
1.5
101.0
115.5
114000
211000
NAG4919UU
95
NAG4919UU
1300.0
95
130
35
1.5
106.0
120.5
117000
222000
NAG4920UU
100
NAG4920UU
1850.0
100
140
40
1.5
114.5
129.5
152000
292000
NAG4922UU
110
NAG4922UU
2010.0
110
150
40
1.5
123.0
138.5
161000
322000
NAG4924UU
120
NAG4924UU
2780.0
120
165
45
1.5
136.0
153.5
208000
431000
NAG4926UU
130
NAG4926UU
3750.0
130
180
50
2.0
147.0
165.5
240000
495000
NAG4928UU
140
NAG4928UU
3990.0
140
190
50
2.0
157.5
176.0
249000
531000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Full Complement Roller Bearings-Standard ( NAG49 )
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
Roller Bearings for Sheaves-with seals ( NAS50...UUNR )
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Roller Bearings for Sheaves-with shields ( NAS50...ZZNR )
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Screw driver slot (CR...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Thrust Roller Bearings-with Rings (AZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Thrust Roller Bearings-without Rings (AZK)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon Hole (CR...VBR, VB, VBUUR, VBUU, VBSR, VB...
IKO (NIPPON THOMPSON CO.,LTD)
15.12.2020
with Hexagon Hole (CFE...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表