FU-P - Plain hole connector, nickel plated brass, conduit fitting
Flexicon
Metallic conduits and fittings
FU
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/fu/fu_p.prj},{NB=FU25-P},{CLR=Self colour},{DES=Metric Thread},{CT=FU},{CS=25},{A=20.5},{B=19.1},{C=29.0},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=33.000},{HEXL=4.500},{D=15.000},{E=6.000},{F=28.000},{G=26.000},{H=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CT
Conduit type
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Length
[mm]
B
Diameter
[mm]
C
Width accross flats
[mm]
CNSMAT
Material
ⁿ/ₐ
FU10-P
FU10-P
Self colour
Metric Thread
FU
10
15.0
5.6
13.0
Nickel Plated Brass
FU12-P
FU12-P
Self colour
Metric Thread
FU
12
15.5
8.5
17.0
Nickel Plated Brass
FU16-P
FU16-P
Self colour
Metric Thread
FU
16
20.0
11.5
20.0
Nickel Plated Brass
FU20-P
FU20-P
Self colour
Metric Thread
FU
20
16.5
15.3
24.0
Nickel Plated Brass
FU25-P
FU25-P
Self colour
Metric Thread
FU
25
20.5
19.1
29.0
Nickel Plated Brass
FU32-P
FU32-P
Self colour
Metric Thread
FU
32
23.5
26.2
36.0
Nickel Plated Brass
FU40-P
FU40-P
Self colour
Metric Thread
FU
40
24.8
34.2
48.0
Nickel Plated Brass
FU50-P
FU50-P
Self colour
Metric Thread
FU
50
30.0
44.8
58.0
Nickel Plated Brass
FU63-P
FU63-P
Self colour
Metric Thread
FU
63
33.5
54.5
70.0
Nickel Plated Brass
FU75-P
FU75-P
Self colour
Metric Thread
FU
75
42.0
66.5
84.0
Nickel Plated Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表