目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
FTTSE - STEEL BLIND THREADED INSERTS CYLINDRICAL HEAD- HALF HEXAGONAL SHANK
FAR
BLIND RIVET NUTS
HALF HEXAGONAL SHANK BLIND RIVET NUTS
Powered by
CAD模型選擇
{far/blind_rivet_nuts/half_hex_sh_brn/fttse.prj},{NB=62805001(1-0)},{CODE=62805001},{DESC=INS.STEEL M5FTTSE SF},{MAT=Steel},{DD=M5x0.8},{A=5.8},{B=10},{C=0.0},{D=6.9},{H=6.0},{L=14},{L1=0.0},{M=6.9},{M2=0},{M3=0},{S=1.0},{VERSION=1},{SPMIN=0.5},{SPMAX=3.0},{SP=0.0},{PDF=FTTSE.pdf},{NDM=5},{PITCH=0.80},{D2=0.4},{XTRD=3.5218},{Y1=0.4718},{Y2=0.4719}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DD
Format
ⁿ/ₐ
B
Head dimension
[mm]
D
Head dimension
[mm]
L
Insert enght
[mm]
M
hexagon size
[mm]
SPMIN
Grip range MIN
[mm]
SPMAX
Grip range MAX
[mm]
62804001
62804001
INS.STEEL M4FTTSE
Steel
M4x0.7
9
5.9
11
5.9
0.5
2.0
62805001
62805001
INS.STEEL M5FTTSE
Steel
M5x0.8
10
6.9
14
6.9
0.5
3.0
62806001
62806001
INS.STEEL M6FTTSE
Steel
M6x1
13
8.9
16
8.9
0.5
3.0
62808001
62808001
INST.STEEL M8FTTSE
Steel
M8x1.25
16
10.9
18
10.9
0.5
3.0
62810001
62810001
INS.STEEL M10FTTSE
Steel
M10x1.5
19
12.9
23
12.9
1.0
3.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表