目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Frequency converter =< 1 kV [EC001857] Basic version and enhancement
Eaton's CAD
Industrial control, drives, automation and sensors
Variable frequency drives
23418
Powered by
CAD模型選擇
{eaton_cad/23126/23164/23418/24469.prj},{NB=199739},{PLID=199739},{NETTO_WEIGHT=0.70000},{EF007117=1},{EF006998=3},{EF007350=500},{EF009560=250},{EF009561=7.0},{EF007366=0.8},{EF007364=0.8},{EF000346=105},{EF007454=10},{EF007453=10},{EF001995=1},{EF001994=2},{EF001993=1},{EF001992=4},{EF003020=0},{EF006932=0},{EF003021=0},{EF003022=0},{EF003023=1},{EF003024=0},{EF003025=0},{EF003026=0},{EF003027=0},{EF000040=185.98},{EF000008=127.98},{EF000049=90},{CUSTOMS_TARIFF_NUMBER1=85044095},{PREVIEW=../../../_pool_/b7/26/c9/24469_preview_10.png},{MANUTYPEDESC=DB1-127D0FN-N2CC-PFC},{DESCSHORT=FU DB1 CP 1~/3~230 V 7A 1.5kW EMC PFC},{DESCLONG=FU DB1 CP 1~/3~230 V 7A 1.5kW EMC PFC},{INTNO=4015081988389}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF006780
Mains voltage
[V]
EF006783
Mains frequency
ⁿ/ₐ
EF007117
Number of phases input
ⁿ/ₐ
EF006998
Number of phases output
ⁿ/ₐ
EF007350
Max. output frequency
[Hz]
EF009560
Max. output voltage
[V]
EF009561
Nominal output current I2N
[A]
EF007366
Max. output at quadratic load at rated output voltage
[kW]
EF007364
Max. output at linear load at rated output voltage
[kW]
EF000346
Power consumption
[W]
EF007454
Relative symmetric net frequency tolerance
[%]
EF007453
Relative symmetric net voltage tolerance
[%]
EF001995
Number of analogue outputs
ⁿ/ₐ
EF001994
Number of analogue inputs
ⁿ/ₐ
EF001993
Number of digital outputs
ⁿ/ₐ
EF001992
Number of digital inputs
ⁿ/ₐ
EF001538
With control element
ⁿ/ₐ
EF007294
Application in industrial area permitted
ⁿ/ₐ
EF007295
Application in domestic- and commercial area permitted
ⁿ/ₐ
EF003050
Supporting protocol for TCP/IP
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF003053
Supporting protocol for CAN
ⁿ/ₐ
EF003054
Supporting protocol for INTERBUS
ⁿ/ₐ
EF003051
Supporting protocol for ASI
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003057
Supporting protocol for Modbus
ⁿ/ₐ
EF003058
Supporting protocol for Data-Highway
ⁿ/ₐ
EF003059
Supporting protocol for DeviceNet
ⁿ/ₐ
EF003060
Supporting protocol for SUCONET
ⁿ/ₐ
EF003017
Supporting protocol for LON
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF007524
Supporting protocol for PROFINET CBA
ⁿ/ₐ
EF006657
Supporting protocol for SERCOS
ⁿ/ₐ
EF007522
Supporting protocol for Foundation Fieldbus
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF007519
Supporting protocol for AS-Interface Safety at Work
ⁿ/ₐ
EF007520
Supporting protocol for DeviceNet Safety
ⁿ/ₐ
EF006662
Supporting protocol for INTERBUS-Safety
ⁿ/ₐ
EF007526
Supporting protocol for PROFIsafe
ⁿ/ₐ
EF007527
Supporting protocol for SafetyBUS p
ⁿ/ₐ
EF011944
Supporting protocol for BACnet
ⁿ/ₐ
EF003062
Supporting protocol for other bus systems
ⁿ/ₐ
EF003020
Number of HW-interfaces industrial Ethernet
ⁿ/ₐ
EF006932
Number of interfaces PROFINET
ⁿ/ₐ
EF003021
Number of HW-interfaces RS-232
ⁿ/ₐ
EF003022
Number of HW-interfaces RS-422
ⁿ/ₐ
EF003023
Number of HW-interfaces RS-485
ⁿ/ₐ
EF003024
Number of HW-interfaces serial TTY
ⁿ/ₐ
EF003025
Number of HW-interfaces USB
ⁿ/ₐ
EF003026
Number of HW-interfaces parallel
ⁿ/ₐ
EF003027
Number of HW-interfaces other
ⁿ/ₐ
EF003028
With optical interface
ⁿ/ₐ
EF006107
With PC connection
ⁿ/ₐ
EF007293
Integrated breaking resistance
ⁿ/ₐ
EF006803
4-quadrant operation possible
ⁿ/ₐ
EF006978
Type of converter
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF000040
Height
[mm]
EF000008
Width
[mm]
EF000049
Depth
[mm]
199739
199739
DB1-127D0FN-N2CC-PFC
FU DB1 CP 1~/3~230 V 7A 1...
FU DB1 CP 1~/3~230 V 7A 1...
4015081988389
0.70000
Static frequency / Servo ...
Frequency converter =< 1 ...
200 - 240
50/60 Hz
1
3
500
250
7.0
0.8
0.8
105
10
10
1
2
1
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
185.98
127.98
90
199738
199738
DB1-1M4D3FN-N2CC-PFC
FU DB1 CP 1~/3~230 V 4.3 ...
FU DB1 CP 1~/3~230 V 4.3 ...
4015081988372
0.70000
Static frequency / Servo ...
Frequency converter =< 1 ...
110 - 230
50/60 Hz
1
3
500
250
4.3
1.5
1.5
60
10
10
1
2
1
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
185.98
127.98
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表