Four-Bolt Flange Expansion Metric Bore - Type E 4-Bolt Flange Bearing -Metric
Baldor Reliance
Dodge
Bearings
Type E Tapered Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/e_type/f4b_hm_asmtab.prj},{NB=051910},{SS=60},{BORE=104.650},{PN=051910},{DESCRIPTION=F4B-E-060MR},{A=106.4},{B=174.6},{C=90.5},{D=136.5},{E=4.80},{F=M16},{NDM=16.000},{H=38.1},{J=134.9},{L=103.2},{PPATH=f4b_hm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolts
ⁿ/ₐ
H
[mm]
J
[mm]
L
[mm]
052801
35
052801
F4B-E-035MR
77.8
117.5
65.9
88.9
1.60
M12
27.0
88.9
69.8
054016
40
054016
F4B-E-040MR
88.9
136.5
75.4
104.8
3.20
M12
30.2
106.7
81.0
052987
45
052987
F4B-E-045MR
92.1
142.9
78.6
111.1
3.20
M12
30.2
112.7
87.3
054456
50
054456
F4B-E-050MR
92.1
142.9
78.6
111.1
3.20
M12
30.2
112.7
87.3
054396
55
054396
F4B-E-055MR
98.4
158.7
83.3
123.8
3.20
M16
34.9
123.8
95.3
051910
60
051910
F4B-E-060MR
106.4
174.6
90.5
136.5
4.80
M16
38.1
134.9
103.2
062189
65
062189
F4B-E-065MR
106.4
174.6
90.5
136.5
4.80
M16
38.1
134.9
103.2
057152
70
057152
F4B-E-070MR
119.1
196.8
100.0
152.4
4.80
M20
41.3
152.4
120.0
053885
75
053885
F4B-E-075MR
119.1
196.8
100.0
152.4
4.80
M20
41.3
152.4
120.0
053953
80
053953
F4B-E-080MR
133.4
234.9
114.3
177.8
6.40
M20
47.6
184.2
140.5
057308
85
057308
F4B-E-085MR
133.4
234.9
114.3
177.8
6.40
M20
47.6
184.2
140.5
053954
90
053954
F4B-E-090MR
133.4
234.9
114.3
177.8
6.40
M20
47.6
184.2
140.5
057153
115
057153
F4B-E-115MR
180.2
276.2
150.8
222.2
8.73
M20
61.9
222.3
163.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表