您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Foot mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor for China (GB2)
Waterproof gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_eff_ind_gm_ch_gb2/waterproof_gm/parallel_shaft_g3_series/g3_foot_wp_c_asmtab.prj},{NB=G3L50N120-HEW150TNCE(200)},{CNSC1=G3L50N100~200-HEW150TNCE},{CNSC2=G3L50N100~200-HEW150TWCE},{CNSC3=G3L50N100~200-HEW150TBCE},{ATT=Foot type},{RT2='1/100','1/120','1/160','1/200'},{GH=GL50},{GHL=229.0},{HOOK=Yes},{SPC=SP050},{SPL=16.5},{MRC=-},{MRL1=-},{BR=N},{MTC=150},{MT=T150},{MTL=170},{MTE=1522MW},{MEL=69.0},{BW=-},{VT=Standard Voltage},{BV=N},{HO=0},{A=0.000},{CNSOLD=G3LW-50-100~200-150E},{XH=0},{PPATH=g3_c_waterproof_asmtpl.prj},{RO=1.5kw},{FN=50},{B=-},{RT=1/120},{TOIT=E},{V=200},{VX='200','400','220/50'},{PTB=},{HEW=HEW}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
RO
Rated output
ⁿ/ₐ
FN
Frame number
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
TOIT
Type of Input (Terminal)
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3L28N5-HEW075TNCE
0.75kw
28
-
1/5
E
G3L28N5-HEW075TNCE
G3L28N10-HEW075TNCE
0.75kw
28
-
1/10
E
G3L28N10-HEW075TNCE
G3L28N15-HEW075TNCE
0.75kw
28
-
1/15
E
G3L28N15-HEW075TNCE
G3L28N20-HEW075TNCE
0.75kw
28
-
1/20
E
G3L28N20-HEW075TNCE
G3L28N25-HEW075TNCE
0.75kw
28
-
1/25
E
G3L28N25-HEW075TNCE
G3L32N30-HEW075TNCE
0.75kw
32
-
1/30
E
G3L32N30-HEW075TNCE
G3L32N40-HEW075TNCE
0.75kw
32
-
1/40
E
G3L32N40-HEW075TNCE
G3L32N50-HEW075TNCE
0.75kw
32
-
1/50
E
G3L32N50-HEW075TNCE
G3L32N60-HEW075TNCE
0.75kw
32
-
1/60
E
G3L32N60-HEW075TNCE
G3L32N80-HEW075TNCE
0.75kw
32
-
1/80
E
G3L32N80-HEW075TNCE
G3L32N100-HEW075TNCE
0.75kw
32
-
1/100
E
G3L32N100-HEW075TNCE
G3L40N100-HEW075TNCE
0.75kw
40
-
1/100
E
G3L40N100-HEW075TNCE
G3L40N120-HEW075TNCE
0.75kw
40
-
1/120
E
G3L40N120-HEW075TNCE
G3L40N160-HEW075TNCE
0.75kw
40
-
1/160
E
G3L40N160-HEW075TNCE
G3L40N200-HEW075TNCE
0.75kw
40
-
1/200
E
G3L40N200-HEW075TNCE
G3L50N300-HEW075TNCE
0.75kw
50
-
1/300
E
G3L50N300-HEW075TNCE
G3L50N375-HEW075TNCE
0.75kw
50
-
1/375
E
G3L50N375-HEW075TNCE
G3L50N450-HEW075TNCE
0.75kw
50
-
1/450
E
G3L50N450-HEW075TNCE
G3L32N5-HEW150TNCE
1.5kw
32
-
1/5
E
G3L32N5-HEW150TNCE
G3L32N10-HEW150TNCE
1.5kw
32
-
1/10
E
G3L32N10-HEW150TNCE
G3L32N15-HEW150TNCE
1.5kw
32
-
1/15
E
G3L32N15-HEW150TNCE
G3L32N20-HEW150TNCE
1.5kw
32
-
1/20
E
G3L32N20-HEW150TNCE
G3L32N25-HEW150TNCE
1.5kw
32
-
1/25
E
G3L32N25-HEW150TNCE
G3L40N30-HEW150TNCE
1.5kw
40
-
1/30
E
G3L40N30-HEW150TNCE
G3L40N40-HEW150TNCE
1.5kw
40
-
1/40
E
G3L40N40-HEW150TNCE
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表