Foot model
Riegler
Pneumatic products
Cylinders and control valves
Pneumatic cylinders
Rodless cylinders Ø 16 to 63 mm Series 6.DD
Powered by
CAD模型選擇
{riegler/hauptkatalog/04_zylinder-und-steuerventile/pneumatikzylinder/kolbenstangenlose_zylinder/fussbefestigung.prj},{NB=455.12-M},{ARTNR=455.12-M},{FZ=6.DD.},{KOLBEN=25},{BAU=Aluminium-Winkel},{AUS=1 Stück mit 2 Schrauben},{AB=5.5},{AH=2.0},{AO=22.0},{AT=2.5},{AU=6.0},{AV=0.0},{TR=27.0},{UH=40.0},{H=232.0},{GW=32},{X=2},{ND=5},{SL=12},{VERS=1},{DI=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
FZ
For cylinders
ⁿ/ₐ
KOLBEN
Piston Ø
[mm]
BAU
Type of construction
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
AB
[mm]
AH
[mm]
AO
[mm]
AT
[mm]
AU
[mm]
AV
[mm]
TR
[mm]
UH
[mm]
H
[mm]
GW
Weight
[g]
455.11-M
455.11-M
6.DD.
16
Aluminium bracket
One foot with two screws
3.6
1.5
14.0
1.6
4.0
0.0
18.0
26.0
150.0
10
455.12-M
455.12-M
6.DD.
25
Aluminium bracket
One foot with two screws
5.5
2.0
22.0
2.5
6.0
0.0
27.0
40.0
232.0
32
455.13-M
455.13-M
6.DD.
32
Aluminium jacket
One foot with two screws
6.6
4.0
25.0
20.0
8.0
20.0
36.0
51.0
284.0
88
455.14-M
455.14-M
6.DD.
40
Aluminium jacket
One foot with two screws
9.0
2.0
25.0
20.0
12.0
30.0
54.0
71.0
327.0
112
455.15-M
455.15-M
6.DD.
63
Aluminium flat jacket
One foot with two screws
11.0
0.0
64.0
7.0
15.0
0.0
78.0
103.0
460.0
360
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表