目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
FOOT - MODEL A
Metalwork
Actuators
Cylinders series ISO 15552
Accessories and Spares
Accessories for ISO 15552
Standard
Fixing for ISO 15552
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/accessories_spares/accessories_15552/standard/fixing/foot_asmtab.prj},{NB=W0950502001-50},{IDNR=},{CODE=W0950502001},{VER=14},{V1=3},{DI=50},{DIX=50},{A=65},{B=47.0},{C=45},{D=32},{XS=0},{AU=0},{AO=0},{NH=0},{TR=0},{US=0},{AB=0.0},{R=0},{E=9.0},{H=45.0},{N=85.0},{N1=109.5},{S=4},{XA=175},{SA=170},{WEIGHT=163},{R1=20.500},{BH=35.000},{ND=8.000},{TG=46.500},{DH=9.000},{SL=20.000},{PPATH=../foot/foot_asmtpl.prj},{PREVIEW=foot_asmtab.bmp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
H
[mm]
S
[mm]
XA
[mm]
SA
[mm]
WEIGHT
Weight
[g]
W0950322507
W0950322507
45
35.0
32
24
45.0
32.0
4
144
142
76
W0950402507
W0950402507
52
43.0
36
28
52.0
36.0
4
163
161
100
W0950502001
W0950502001
65
47.0
45
32
9.0
45.0
4
175
170
163
W0950632001
W0950632001
75
47.0
50
32
9.0
50.0
6
190
185
266
W0950802001
W0950802001
95
61.0
63
41
12.0
63.0
6
215
210
456
W0951002001
W0951002001
115
65.0
75
41
14.0
71.0
6
230
220
572
W0951252001
W0951252001
140
105.0
90
45
16.0
90.0
7
270
250
1130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表