您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
FOF-ROL - Off-Line
UFI Filters
OFF-LINE FILTERS
Powered by
CAD模型選擇
{ufi_filters/off-line_filters/fof-rol.prj},{NB=FOF24F12WNFB03WW},{CODE=FOF24F12WNFB03WW},{SIZE=24},{WP=1},{FLOWRATE=1500},{E2=132},{E5=70},{H1=513},{H2=93},{H3=130},{H4=250},{J=9},{R=580},{SHA256=DOc7erETf5yDDoS1L6ODFq5+8jTPOkRLHbh+Qz6B2WA=},{INAME=fof24f12wnfb03ww},{NAME=fof24f12wnfb03ww},{NNCUSTOM=FOF-ROL},{NTCUSTOM=Off-Line},{NBCUSTOM=FOF24F12WNFB03WW},{LINACUSTOM=FOF24F12WNFB03WW},{STEPFILE=fof24f03ww-rol240f03ss.STEP},{PNGFILE=fof-rol},{DWGFILE=FOF_24-34-36.dwg},{PRT=SAE flange 3000 psi},{PRS=1\"1/2},{BV=Without bypass},{SEAL=NBR Nitrile},{FILTMEDIA=FB = Fibreglass 7 µm(c)},{CLOGIND=03 = port, plugged},{ACC1=W = without},{ACC2=W = without},{REMARKS=},{DESCRIPTION=Off-line filter, inside to outside filtration}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
SIZE
Size and Lenght
ⁿ/ₐ
PRT
Port Type
ⁿ/ₐ
PRS
Port Size
[Inch]
BV
Bypass Valve
[kPa]
SEAL
Seals
ⁿ/ₐ
FILTMEDIA
Filter Media
ⁿ/ₐ
CLOGIND
Clogging Indicator
ⁿ/ₐ
ACC1
Accessory 1
ⁿ/ₐ
ACC2
Accessory 2
ⁿ/ₐ
WP
Max Working Pressure
[Mpa]
REMARKS
Remarks
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
HEADANDCOVERS
Head and cover
ⁿ/ₐ
BOWL
Bowl
ⁿ/ₐ
FLOWRATE
Qmax
[l/min]
WT
Working temperature
[°C]
APPLICATION
Application
ⁿ/ₐ
E1
[mm]
E2
[mm]
E3
[mm]
E5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
J
[mm]
R
[mm]
FOF24B12FFME07MB
FOF24B12FFME07MB
24
BSP thread
1"1/2
170
FKM Fluoroelastomer
ME = Metal wire mesh 60 µ...
07 = port, plugged
M = with magnetic core
B = mounting brackets
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNCC03MB
FOF24B12FNCC03MB
24
BSP thread
1"1/2
170
NBR = Nitrile
CC = Paper/cellulose 10 µ...
03 = port, plugged
M = with magnetic core
B = mounting brackets
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNCC5BWB
FOF24B12FNCC5BWB
24
BSP thread
1"1/2
170
NBR = Nitrile
CC = Paper/cellulose 10 µ...
5B = visual differential ...
W = without
B = mounting brackets
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNCC5BWW
FOF24B12FNCC5BWW
24
BSP thread
1"1/2
170
NBR = Nitrile
CC = Paper/cellulose 10 µ...
5B = visual differential ...
W = without
W = without
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNCC70WW
FOF24B12FNCC70WW
24
BSP thread
1"1/2
170
NBR = Nitrile
CC = Paper/cellulose 10 µ...
70 = electrical + visual ...
W = without
W = without
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFA5BWB
FOF24B12FNFA5BWB
24
BSP thread
1"1/2
170
NBR = Nitrile
FA = Fibreglass 5 µm(c)
5B = visual differential ...
W = without
B = mounting brackets
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFA5BWW
FOF24B12FNFA5BWW
24
BSP thread
1"1/2
170
NBR = Nitrile
FA = Fibreglass 5 µm(c)
5B = visual differential ...
W = without
W = without
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFB03WW
FOF24B12FNFB03WW
24
BSP thread
1"1/2
170
NBR = Nitrile
FB = Fibreglass 7 µm(c)
03 = port, plugged
W = without
W = without
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFB6BWW
FOF24B12FNFB6BWW
24
BSP thread
1"1/2
170
NBR = Nitrile
FB = Fibreglass 7 µm(c)
6B = electrical different...
W = without
W = without
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFB70WB
FOF24B12FNFB70WB
24
BSP thread
1"1/2
170
NBR = Nitrile
FB = Fibreglass 7 µm(c)
70 = electrical + visual ...
W = without
W = without
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFB7BWB
FOF24B12FNFB7BWB
24
BSP thread
1"1/2
170
NBR = Nitrile
FB = Fibreglass 7 µm(c)
7B = electrical + visual ...
W = without
B = mounting brackets
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFC03MB
FOF24B12FNFC03MB
24
BSP thread
1"1/2
170
NBR = Nitrile
FC = Fibreglass 12 µm(c)
03 = port, plugged
W = without
W = without
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFC03WB
FOF24B12FNFC03WB
24
BSP thread
1"1/2
170
NBR = Nitrile
FC = Fibreglass 12 µm(c)
03 = port, plugged
W = without
B = mounting brackets
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFC5BMB
FOF24B12FNFC5BMB
24
BSP thread
1"1/2
170
NBR = Nitrile
FC = Fibreglass 12 µm(c)
5B = visual differential ...
M = with magnetic core
B = mounting brackets
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFC6BWW
FOF24B12FNFC6BWW
24
BSP thread
1"1/2
170
NBR = Nitrile
FC = Fibreglass 12 µm(c)
6B = electrical different...
W = without
W = without
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFC70WW
FOF24B12FNFC70WW
24
BSP thread
1"1/2
170
NBR = Nitrile
FC = Fibreglass 12 µm(c)
70 = electrical + visual ...
W = without
W = without
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFC7BMB
FOF24B12FNFC7BMB
24
BSP thread
1"1/2
170
NBR = Nitrile
FC = Fibreglass 12 µm(c)
7B = electrical + visual ...
M = with magnetic core
B = mounting brackets
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFD5BMB
FOF24B12FNFD5BMB
24
BSP thread
1"1/2
170
NBR = Nitrile
FD = Fibreglass 21 µm(c)
5B = visual differential ...
M = with magnetic core
B = mounting brackets
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFD5BWB
FOF24B12FNFD5BWB
24
BSP thread
1"1/2
170
NBR = Nitrile
FD = Fibreglass 21 µm(c)
5B = visual differential ...
W = without
B = mounting brackets
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFD5BWW
FOF24B12FNFD5BWW
24
BSP thread
1"1/2
170
NBR = Nitrile
FD = Fibreglass 21 µm(c)
5B = visual differential ...
W = without
W = without
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFD6BWB
FOF24B12FNFD6BWB
24
BSP thread
1"1/2
170
NBR = Nitrile
FD = Fibreglass 21 µm(c)
6B = electrical different...
W = without
W = without
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNFD70WW
FOF24B12FNFD70WW
24
BSP thread
1"1/2
170
NBR = Nitrile
FD = Fibreglass 21 µm(c)
70 = electrical + visual ...
W = without
W = without
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNME03WW
FOF24B12FNME03WW
24
BSP thread
1"1/2
170
NBR = Nitrile
ME = Metal wire mesh 60 µ...
03 = port, plugged
W = without
W = without
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNME5BMB
FOF24B12FNME5BMB
24
BSP thread
1"1/2
170
NBR = Nitrile
ME = Metal wire mesh 60 µ...
5B = visual differential ...
M = with magnetic core
B = mounting brackets
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
FOF24B12FNME5BMW
FOF24B12FNME5BMW
24
BSP thread
1"1/2
170
NBR = Nitrile
ME = Metal wire mesh 60 µ...
5B = visual differential ...
M = with magnetic core
W = without
1
Off-line filter, inside t...
Aluminium alloy
Steel
1500
from -25° to +110°
Agricultural, Constructio...
150
132
90
70
513
93
130
250
9
580
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FTA-FTB-KTS - Transmission
UFI Filters
19.10.2023
FRF-RFC - Return Line Filter
UFI Filters
27.09.2022
CFA - Accessories
UFI Filters
19.10.2023
FRH - Return
UFI Filters
19.10.2023
FSG-FAC - Suction
UFI Filters
19.10.2023
FRB-RFA - Return Line Filter
UFI Filters
19.10.2023
CLOGGING INDICATORS
UFI Filters
27.10.2023
ESA-ESB - Suction
UFI Filters
19.10.2023
FPB-MHT - Pressure
UFI Filters
27.10.2023
FRA-RFM - RETURN FILTER
UFI Filters
19.10.2023
2/2 way solenoid valve NC,NO type 70 - body brass, DN 16-50, G 3/8 - G 2
SVS Automation
09.06.2022
FPE-AMD - Pressure
UFI Filters
19.10.2023
SAE flange halves, high pressure (6000 psi), single parts - Hole pattern te...
VOSS
11.04.2023
MSZ - Suction
UFI Filters
19.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表