FN 3542 - GESIPA MegaGrip Blindniete Flachrundkopf Stahl/Stahl
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
G-Bulb MEGA GRIP®
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/g_bulb_mega_grip/gesipa_fn_3542.prj},{NB=SFS FN 3542 513856 MegaGrip Blindniet Flachrundkopf Stahl/Stahl 4.8x14 KL 1.6-11.1},{IDNR=},{ARTNR=513856},{NAME=4,8x14 (6643037) KL 1,6-11,1},{MAT=Niet: Stahl verzinkt, Dorn: Stahl verzinkt},{ONR=6643037},{D1=4.8},{L=14.0},{KL=1.6-11.1},{D2=9.2},{DM=2.95},{F=26.7},{K=2.2},{SCHK=3330},{ZK=2400},{VERP=250},{PR=67.00},{PR2000=50.00},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
F
Max.
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3542 513854 MegaGr...
513854
Niet: Stahl verzinkt, Dor...
6643029
4.8
10.0
1.6-6.4
9.2
2.95
22.6
2.2
500
SFS FN 3542 513856 MegaGr...
513856
Niet: Stahl verzinkt, Dor...
6643037
4.8
14.0
1.6-11.1
9.2
2.95
26.7
2.2
250
SFS FN 3542 502783 MegaGr...
502783
Niet: Stahl verzinkt, Dor...
6643118
6.4
14.1
2-9.5
12.4
3.90
27.0
2.6
200
SFS FN 3542 513863 MegaGr...
513863
Niet: Stahl verzinkt, Dor...
6643134
6.4
20.5
2-15.9
12.4
3.90
37.8
2.6
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表