FN 3534 Minipack - GESIPA PolyGrip Blindniete Flachrundkopf Alu/Stahl Minipack
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
PolyGrip®
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/polygrip/gesipa_fn_3534_mp.prj},{NB=SFS FN 3534 527251 PolyGrip Blindniet Flachrundkopf Alu/Stahl Minipack 4x10 KL 0.5-6.5},{IDNR=},{ARTNR=527251},{NAME=4x10 (6704090) KL 0,5-6,5},{MAT=Aluminium, Dorn: Stahl verzinkt},{ONR= 6704090 },{D1=4.0},{L=10.0},{KL=0.5-6.5},{D2=8.0},{DM=2.30},{K=1.0},{SCHK=1060},{ZK=1680},{VERP=100},{PR=23.50},{PR2000=17.70},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3534 527239 PolyGr...
527239
Aluminium, Dorn: Stahl ve...
6704073
3.2
8.0
0.5-5
6.5
1.80
0.8
100
SFS FN 3534 527240 PolyGr...
527240
Aluminium, Dorn: Stahl ve...
6704080
3.2
11.0
3-8
6.5
1.80
0.8
100
SFS FN 3534 527251 PolyGr...
527251
Aluminium, Dorn: Stahl ve...
6704090
4.0
10.0
0.5-6.5
8.0
2.30
1.0
100
SFS FN 3534 527252 PolyGr...
527252
Aluminium, Dorn: Stahl ve...
6704100
4.0
17.0
7-13
8.0
2.30
1.0
50
SFS FN 3534 527253 PolyGr...
527253
Aluminium, Dorn: Stahl ve...
6704110
4.8
10.0
0.5-6.5
9.5
2.70
1.3
50
SFS FN 3534 527254 PolyGr...
527254
Aluminium, Dorn: Stahl ve...
6704120
4.8
17.0
6.5-13
9.5
2.70
1.3
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表