FMA160-187 - Synchronous wheel S8M
YDFA
Fa Factory Automation Parts
sync-wheel_sync-belt
Powered by
CAD모델 선택
{ydfa/fa_factory_automation_parts/sync-wheel_sync-belt/fma160-187.prj},{NB=FMA181-S8M250-18-A-H-d12},{CODE=FMA181},{PLT=S8M250},{BLT=25},{TOP=8.0},{PLM=S45C},{FLM=SPCC},{BM=无电解镀镍},{SHS=H},{NUT=18},{PUS=A},{DD=12},{A=28},{W=33},{L=53.0},{CJ=2.48},{C=23},{DJ=0.400},{T=1.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MODEL
ⁿ/ₐ
CODE
ⁿ/ₐ
PLT
Pulley type
ⁿ/ₐ
BLT
Belt width
ⁿ/ₐ
TOP
[mm]
PLM
Pulley material
ⁿ/ₐ
FLM
Flange material
ⁿ/ₐ
BM
Surface treatment
ⁿ/ₐ
A
[mm]
W
[mm]
L
[mm]
PD
[mm]
OD
[mm]
D
[mm]
CJ
Pitch of teeth
[mm]
C
Angle
[mm]
DJ
chamfer
[mm]
T
[mm]
FMA168-S8M150-18-A-H-d12
FMA168-S8M150-18-A-H-d12
FMA168
S8M150
15
8.0
Aluminium alloy
Aluminium alloy
Natural anodizing
17
22
42.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA172-S8M150-18-A-H-d12
FMA172-S8M150-18-A-H-d12
FMA172
S8M150
15
8.0
Aluminium alloy
Aluminium alloy
Hard anodizing
17
22
42.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA160-S8M150-18-A-H-d12
FMA160-S8M150-18-A-H-d12
FMA160
S8M150
15
8.0
Aluminium alloy
Aluminium alloy
Black anodizing
17
22
42.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA164-S8M150-18-A-H-d12
FMA164-S8M150-18-A-H-d12
FMA164
S8M150
15
8.0
Aluminium alloy
Aluminium alloy
No electrolytic nickel pl...
17
22
42.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA184-S8M150-18-A-H-d12
FMA184-S8M150-18-A-H-d12
FMA184
S8M150
15
8.0
S45C
SPCC
There is no
17
22
42.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA176-S8M150-18-A-H-d12
FMA176-S8M150-18-A-H-d12
FMA176
S8M150
15
8.0
S45C
SPCC
nigrescence
17
22
42.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA180-S8M150-18-A-H-d12
FMA180-S8M150-18-A-H-d12
FMA180
S8M150
15
8.0
S45C
SPCC
No electrolytic nickel pl...
17
22
42.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA169-S8M250-18-A-H-d12
FMA169-S8M250-18-A-H-d12
FMA169
S8M250
25
8.0
Aluminium alloy
Aluminium alloy
Natural anodizing
28
33
53.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA173-S8M250-18-A-H-d12
FMA173-S8M250-18-A-H-d12
FMA173
S8M250
25
8.0
Aluminium alloy
Aluminium alloy
Hard anodizing
28
33
53.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA161-S8M250-18-A-H-d12
FMA161-S8M250-18-A-H-d12
FMA161
S8M250
25
8.0
Aluminium alloy
Aluminium alloy
Black anodizing
28
33
53.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA165-S8M250-18-A-H-d12
FMA165-S8M250-18-A-H-d12
FMA165
S8M250
25
8.0
Aluminium alloy
Aluminium alloy
No electrolytic nickel pl...
28
33
53.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA185-S8M250-18-A-H-d12
FMA185-S8M250-18-A-H-d12
FMA185
S8M250
25
8.0
S45C
SPCC
There is no
28
33
53.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA177-S8M250-18-A-H-d12
FMA177-S8M250-18-A-H-d12
FMA177
S8M250
25
8.0
S45C
SPCC
nigrescence
28
33
53.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA181-S8M250-18-A-H-d12
FMA181-S8M250-18-A-H-d12
FMA181
S8M250
25
8.0
S45C
SPCC
No electrolytic nickel pl...
28
33
53.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA170-S8M300-18-A-H-d12
FMA170-S8M300-18-A-H-d12
FMA170
S8M300
30
8.0
Aluminium alloy
Aluminium alloy
Natural anodizing
33
38
58.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA174-S8M300-18-A-H-d12
FMA174-S8M300-18-A-H-d12
FMA174
S8M300
30
8.0
Aluminium alloy
Aluminium alloy
Hard anodizing
33
38
58.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA162-S8M300-18-A-H-d12
FMA162-S8M300-18-A-H-d12
FMA162
S8M300
30
8.0
Aluminium alloy
Aluminium alloy
Black anodizing
33
38
58.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA166-S8M300-18-A-H-d12
FMA166-S8M300-18-A-H-d12
FMA166
S8M300
30
8.0
Aluminium alloy
Aluminium alloy
No electrolytic nickel pl...
33
38
58.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA186-S8M300-18-A-H-d12
FMA186-S8M300-18-A-H-d12
FMA186
S8M300
30
8.0
S45C
SPCC
There is no
33
38
58.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA178-S8M300-18-A-H-d12
FMA178-S8M300-18-A-H-d12
FMA178
S8M300
30
8.0
S45C
SPCC
nigrescence
33
38
58.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA182-S8M300-18-A-H-d12
FMA182-S8M300-18-A-H-d12
FMA182
S8M300
30
8.0
S45C
SPCC
No electrolytic nickel pl...
33
38
58.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA171-S8M400-18-A-H-d12
FMA171-S8M400-18-A-H-d12
FMA171
S8M400
40
8.0
Aluminium alloy
Aluminium alloy
Natural anodizing
44
49
69.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA175-S8M400-18-A-H-d12
FMA175-S8M400-18-A-H-d12
FMA175
S8M400
40
8.0
Aluminium alloy
Aluminium alloy
Hard anodizing
44
49
69.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA163-S8M400-18-A-H-d12
FMA163-S8M400-18-A-H-d12
FMA163
S8M400
40
8.0
Aluminium alloy
Aluminium alloy
Black anodizing
44
49
69.0
45.837
44.457
0
2.48
23
0.400
1.000
FMA167-S8M400-18-A-H-d12
FMA167-S8M400-18-A-H-d12
FMA167
S8M400
40
8.0
Aluminium alloy
Aluminium alloy
No electrolytic nickel pl...
44
49
69.0
45.837
44.457
0
2.48
23
0.400
1.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성