Flange mount
Brother Gearmotors
Gear Motors
Speed variable gearmotor
High efficiency IPM gearmotor
Outdoor gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{brother/products_jp/speed_variable_gm/high_eff_ipm_gm/outdoor_gm/parallel_shaft_g3_series/g3_ipm_flange_wr_asmtab.prj},{NB=G3F50N900N-IPH040NE()},{ATT=Flange Mount},{RO=0.4kW},{FN=50},{B=Yes},{RT=1/900},{ACC=N},{GH=GF50},{GHL=229.0},{HOOK=Yes},{SPC=SP050},{SPL=16.5},{MRC=GH040},{MRL1=59},{BR=N},{MTC=040},{MT=T040},{MTL=132},{MTE=040IPH},{MEL=76.0},{BW=-},{VT=Standard Voltage},{BV=N},{TOIT=E},{PTB=},{PPATH=g3_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
RO
Rated output
ⁿ/ₐ
FN
Frame number
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
TOIT
Type of Input (Terminal)
ⁿ/ₐ
CNSORDERNO
order number
ⁿ/ₐ
G3F40N600N-IPG020NE
0.2kW
40
-
1/600
E
G3F40N600N-IPG020NE
G3F40N750N-IPG020NE
0.2kW
40
-
1/750
E
G3F40N750N-IPG020NE
G3F40N900N-IPG020NE
0.2kW
40
-
1/900
E
G3F40N900N-IPG020NE
G3F40N12XN-IPG020NE
0.2kW
40
-
1/1200
E
G3F40N12XN-IPG020NE
G3F40N300N-IPG040NE
0.4kW
40
-
1/300
E
G3F40N300N-IPG040NE
G3F40N375N-IPG040NE
0.4kW
40
-
1/375
E
G3F40N375N-IPG040NE
G3F40N450N-IPG040NE
0.4kW
40
-
1/450
E
G3F40N450N-IPG040NE
G3F50N600N-IPG040NE
0.4kW
50
-
1/600
E
G3F50N600N-IPG040NE
G3F50N750N-IPG040NE
0.4kW
50
-
1/750
E
G3F50N750N-IPG040NE
G3F50N900N-IPG040NE
0.4kW
50
-
1/900
E
G3F50N900N-IPG040NE
G3F50N12XN-IPG040NE
0.4kW
50
-
1/1200
E
G3F50N12XN-IPG040NE
G3F40N100N-IPG075NE
0.75kW
40
-
1/100
E
G3F40N100N-IPG075NE
G3F40N120N-IPG075NE
0.75kW
40
-
1/120
E
G3F40N120N-IPG075NE
G3F40N160N-IPG075NE
0.75kW
40
-
1/160
E
G3F40N160N-IPG075NE
G3F40N200N-IPG075NE
0.75kW
40
-
1/200
E
G3F40N200N-IPG075NE
G3F50N300N-IPG075NE
0.75kW
50
-
1/300
E
G3F50N300N-IPG075NE
G3F50N375N-IPG075NE
0.75kW
50
-
1/375
E
G3F50N375N-IPG075NE
G3F50N450N-IPG075NE
0.75kW
50
-
1/450
E
G3F50N450N-IPG075NE
G3F40N600N-IPH020NE
0.2kW
40
Yes
1/600
E
G3F40N600N-IPH020NE
G3F40N750N-IPH020NE
0.2kW
40
Yes
1/750
E
G3F40N750N-IPH020NE
G3F40N900N-IPH020NE
0.2kW
40
Yes
1/900
E
G3F40N900N-IPH020NE
G3F40N12XN-IPH020NE
0.2kW
40
Yes
1/1200
E
G3F40N12XN-IPH020NE
G3F40N300N-IPH040NE
0.4kW
40
Yes
1/300
E
G3F40N300N-IPH040NE
G3F40N375N-IPH040NE
0.4kW
40
Yes
1/375
E
G3F40N375N-IPH040NE
G3F40N450N-IPH040NE
0.4kW
40
Yes
1/450
E
G3F40N450N-IPH040NE
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表