目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
FKZS - Fluted Hand Knobs
JW Winco
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Hand Knobs
FKZS
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_2/star_knobs/fkzs/fkzs.prj},{NB=Fluted Hand Knob FKZS-1.38-1/4x20-1.00},{PARTNUMBER=FKZS-1.38-1/4x20-1.00},{ITEMID=D810},{D1=1.38},{D2=1/4x20},{D2X=0.2500},{L=1.00},{H1=0.86},{D3=0.69},{H2=0.41},{WEIGHT=0.0000},{CTN=3926.9},{ROHS=YES},{INFOWINCO=Product details},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[Inch]
D2
Thread
ⁿ/ₐ
L
Length ±0.06
[Inch]
H1
[Inch]
D3
[Inch]
H2
min.
[Inch]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fluted Hand Knob FKZS-1.3...
FKZS-1.38-1/4x20-0.50
1.38
1/4x20
0.50
0.86
0.69
0.41
0.0000
3926.9
YES
Fluted Hand Knob FKZS-1.3...
FKZS-1.38-1/4x20-1.00
1.38
1/4x20
1.00
0.86
0.69
0.41
0.0000
3926.9
YES
Fluted Hand Knob FKZS-1.3...
FKZS-1.38-5/16x18-1.00
1.38
5/16x18
1.00
0.86
0.69
0.41
0.0000
3926.9
YES
Fluted Hand Knob FKZS-1.7...
FKZS-1.75-5/16x18-0.75
1.75
5/16x18
0.75
1.22
1.06
0.66
0.0000
3926.9
YES
Fluted Hand Knob FKZS-1.7...
FKZS-1.75-3/8x16-0.75
1.75
3/8x16
0.75
1.22
1.06
0.66
0.0000
3926.9
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表