Filter regulators with polycarbonate bowl, incl. pressure gauge and panel nut
Riegler
Pneumatic products
Service Units
Service units, »Standard-mini« Series
Filter regulators
Powered by
CAD模型選擇
{riegler/hauptkatalog/01_wartungsgeraete/standard_mini/filterregler/filterregler_poly_std_mini_asmtab.prj},{NB=578.00 K-HA},{ARTNR=578.00 K-HA},{GEW=1/8},{DF=350},{A=40.0},{B=167.0},{C=65.0},{D=102.0},{PPATH=assemblies/filterregler_standard_mini_asmtpl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
GEW
Thread G
ⁿ/ₐ
DF
Flow rate
[l/min]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
578.00 K-HA
578.00 K-HA
1/8
350
40.0
167.0
65.0
102.0
578.01 K-HA
578.01 K-HA
1/4
350
40.0
167.0
65.0
102.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表