Fig. 5206 - Non-return swing check valve
vonRoll hydro
VALVES AND FITTINGS
Non-return valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/non_return_valves/5206.prj},{NB=187042(400)},{ARTNR=187042},{LODLEVEL=400},{BES=Epoxy coating},{DN=80},{AU=Anlüftvorrichtung},{L=180},{F=200},{C=93},{W=13.0},{PN=16},{NPK=831.321}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part number
[mm]
BES
Coating
ⁿ/ₐ
DN
Nominal Diameter
ⁿ/ₐ
AU
Version
ⁿ/ₐ
L
[mm]
F
ØF
[mm]
C
[mm]
W
Weight
[kg]
PN
[bar]
NPK
412
ⁿ/ₐ
Fig. 5206 50 187040
187040
Epoxy coating
50
Lifting device
150
165
88
8.5
16
-
Fig. 5206 65 187041
187041
Epoxy coating
65
Lifting device
170
185
89
11.0
16
-
Fig. 5206 80 187042
187042
Epoxy coating
80
Lifting device
180
200
93
13.0
16
831.321
Fig. 5206 100 187043
187043
Epoxy coating
100
Lifting device
190
220
98
16.0
16
831.322
Fig. 5206 125 187044
187044
Epoxy coating
125
Lifting device
200
250
100
20.0
16
831.323
Fig. 5206 150 187045
187045
Epoxy coating
150
Lifting device
210
285
108
24.0
16
831.324
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表