Fig. 5203 5204 - Non-return swing check valve
vonRoll hydro
VALVES AND FITTINGS
Non-return valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/non_return_valves/5203_5204.prj},{NB=187022(400)},{ARTNR=187022},{ARTNR1=187028},{LODLEVEL=400},{BES=Epoxy coating},{DN=80},{AU=Pumpenschutzsensor 10-36 V DC},{AU2=Pumpenschutzsensor 20-250 V AC/DC},{L=180},{F=200},{W=13.0},{PN=16},{T=19.000},{NPK=831.321}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part number 5203
ⁿ/ₐ
ARTNR1
Part number 5204
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal Diameter
ⁿ/ₐ
AU
Version 5203
ⁿ/ₐ
AU2
Version 5204
ⁿ/ₐ
L
[mm]
F
ØF
[mm]
W
Weight
[kg]
PN
[bar]
NPK
412
ⁿ/ₐ
Fig. 5203 5204 50 187020
187020
187026
Epoxy coating
50
Pump protection sensor 10...
Pump protection sensor 20...
150
165
8.5
16
-
Fig. 5203 5204 65 187021
187021
187027
Epoxy coating
65
Pump protection sensor 10...
Pump protection sensor 20...
170
185
11.0
16
-
Fig. 5203 5204 80 187022
187022
187028
Epoxy coating
80
Pump protection sensor 10...
Pump protection sensor 20...
180
200
13.0
16
831.321
Fig. 5203 5204 100 187023
187023
187029
Epoxy coating
100
Pump protection sensor 10...
Pump protection sensor 20...
190
220
16.0
16
831.322
Fig. 5203 5204 125 187024
187024
187030
Epoxy coating
125
Pump protection sensor 10...
Pump protection sensor 20...
200
250
20.0
16
831.323
Fig. 5203 5204 150 187025
187025
187031
Epoxy coating
150
Pump protection sensor 10...
Pump protection sensor 20...
210
285
24.0
16
831.324
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表