您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Fieldbus, decentr. periphery - communication module [EC001604]
Eaton's CAD
Industrial control, drives, automation and sensors
Edge devices and IoT gateways
23376
Powered by
CAD模型選擇
{eaton_cad/23126/23192/23376/24225.prj},{NB=199380},{PLID=199380},{NETTO_WEIGHT=0.29500},{EF017563=0},{EF003020=1},{EF006932=0},{EF003021=0},{EF003022=0},{EF003023=1},{EF003024=0},{EF003025=0},{EF003026=0},{EF006933=1},{EF003027=0},{EF000008=46},{EF000040=107},{EF000049=79},{CUSTOMS_TARIFF_NUMBER1=85176200},{PREVIEW=../../../_pool_/8d/0d/4c/24225_preview_20.png},{MANUTYPEDESC=NN-GW-100-WLAN},{DESCSHORT=WLAN gateway for cloud communication},{DESCLONG=WLAN gateway for cloud communication},{INTNO=4015081977536},{ECLASS_13_0=Field bus, decentralized peripheral - communications module [BAA073018]},{ETIM_9_0=Fieldbus, decentr. periphery - communication module [EC001604]},{EF007532=0 - 0},{EF007533=0 - 0},{EF007534=20.4 - 27.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF007532
Supply voltage AC 50 Hz
[V]
EF007533
Supply voltage AC 60 Hz
[V]
EF007534
Supply voltage DC
[V]
EF002991
Voltage type (supply voltage)
ⁿ/ₐ
EF017563
Number of HW-interfaces CAN
ⁿ/ₐ
EF003020
Number of HW-interfaces industrial Ethernet
ⁿ/ₐ
EF006932
Number of interfaces PROFINET
ⁿ/ₐ
EF003021
Number of HW-interfaces RS-232
ⁿ/ₐ
EF003022
Number of HW-interfaces RS-422
ⁿ/ₐ
EF003023
Number of HW-interfaces RS-485
ⁿ/ₐ
EF003024
Number of HW-interfaces serial TTY
ⁿ/ₐ
EF003025
Number of HW-interfaces USB
ⁿ/ₐ
EF003026
Number of HW-interfaces parallel
ⁿ/ₐ
EF006933
Number of HW-interfaces wireless
ⁿ/ₐ
EF003027
Number of HW-interfaces other
ⁿ/ₐ
EF017564
Supporting protocol for EtherCAT
ⁿ/ₐ
EF003050
Supporting protocol for TCP/IP
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF003053
Supporting protocol for CAN
ⁿ/ₐ
EF003054
Supporting protocol for INTERBUS
ⁿ/ₐ
EF003051
Supporting protocol for ASI
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003057
Supporting protocol for Modbus
ⁿ/ₐ
EF003058
Supporting protocol for Data-Highway
ⁿ/ₐ
EF003059
Supporting protocol for DeviceNet
ⁿ/ₐ
EF003060
Supporting protocol for SUCONET
ⁿ/ₐ
EF003017
Supporting protocol for LON
ⁿ/ₐ
EF006657
Supporting protocol for SERCOS
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF007524
Supporting protocol for PROFINET CBA
ⁿ/ₐ
EF007522
Supporting protocol for Foundation Fieldbus
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF007519
Supporting protocol for AS-Interface Safety at Work
ⁿ/ₐ
EF007520
Supporting protocol for DeviceNet Safety
ⁿ/ₐ
EF006662
Supporting protocol for INTERBUS-Safety
ⁿ/ₐ
EF007526
Supporting protocol for PROFIsafe
ⁿ/ₐ
EF007527
Supporting protocol for SafetyBUS p
ⁿ/ₐ
EF003062
Supporting protocol for other bus systems
ⁿ/ₐ
EF007178
Radio standard Bluetooth
ⁿ/ₐ
EF007179
Radio standard WLAN 802.11
ⁿ/ₐ
EF008523
Radio standard GPRS
ⁿ/ₐ
EF009703
Radio standard eGPRS
ⁿ/ₐ
EF008524
Radio standard GSM
ⁿ/ₐ
EF009709
Radio standard LTE
ⁿ/ₐ
EF008525
Radio standard UMTS
ⁿ/ₐ
EF007298
IO link master
ⁿ/ₐ
EF004118
System accessory
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF003272
With potential separation
ⁿ/ₐ
EF004002
Fieldbus connection over separate bus coupler possible
ⁿ/ₐ
EF003972
Rail mounting possible
ⁿ/ₐ
EF007020
Wall mounting/direct mounting
ⁿ/ₐ
EF007016
Front built-in possible
ⁿ/ₐ
EF007018
Rack-assembly possible
ⁿ/ₐ
EF001597
Suitable for safety functions
ⁿ/ₐ
EF009889
SIL according to IEC 61508
ⁿ/ₐ
EF007399
Performance level according to EN ISO 13849-1
ⁿ/ₐ
EF004141
Appendant operation agent (Ex ia)
ⁿ/ₐ
EF004142
Appendant operation agent (Ex ib)
ⁿ/ₐ
EF003997
Explosion safety category for gas
ⁿ/ₐ
EF003998
Explosion safety category for dust
ⁿ/ₐ
EF017622
Certified for UL hazardous location class I
ⁿ/ₐ
EF017625
Certified for UL hazardous location class II
ⁿ/ₐ
EF017627
Certified for UL hazardous location class III
ⁿ/ₐ
EF017628
Certified for UL hazardous location division 1
ⁿ/ₐ
EF017629
Certified for UL hazardous location division 2
ⁿ/ₐ
EF017632
Certified for UL hazardous location group A (acetylene)
ⁿ/ₐ
EF017633
Certified for UL hazardous location group B (hydrogen)
ⁿ/ₐ
EF017635
Certified for UL hazardous location group C (ethylene)
ⁿ/ₐ
EF017636
Certified for UL hazardous location group D (propane)
ⁿ/ₐ
EF017637
Certified for UL hazardous location group E (metal dusts)
ⁿ/ₐ
EF017638
Certified for UL hazardous location group F (carbonaceous dusts)
ⁿ/ₐ
EF017639
Certified for UL hazardous location group G (non-conductive dusts)
ⁿ/ₐ
EF000008
Width
[mm]
EF000040
Height
[mm]
EF000049
Depth
[mm]
199359
199359
NN-GW-100-LTE-US
LTE gateway (US network) ...
LTE gateway (US network) ...
4015081975761
0.30000
Logic module [AKE539019]
Fieldbus, decentr. periph...
0 - 0
0 - 0
20.4 - 27.6
DC
0
1
0
0
0
1
0
0
0
1
2
false
true
false
false
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
false
true
IP20
true
true
true
false
false
false
false
None
None
false
false
None
None
false
false
false
false
false
false
false
false
false
false
false
false
46
107
79
199380
199380
NN-GW-100-WLAN
WLAN gateway for cloud co...
WLAN gateway for cloud co...
4015081977536
0.29500
Field bus, decentralized ...
Fieldbus, decentr. periph...
0 - 0
0 - 0
20.4 - 27.6
DC
0
1
0
0
0
1
0
0
0
1
0
false
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
false
IP20
true
true
false
false
false
false
false
None
None
false
false
None
None
false
false
false
false
false
false
false
false
false
false
false
false
46
107
79
199381
199381
NN-GW-100-LTE-EU
LTE gateway (EU network) ...
LTE gateway (EU network) ...
4015081977543
0.30000
Field bus, decentralized ...
Fieldbus, decentr. periph...
0 - 0
0 - 0
20.4 - 27.6
DC
0
1
0
0
0
1
0
0
0
1
0
false
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
true
false
false
IP20
true
true
false
false
false
false
false
None
None
false
false
None
None
false
false
false
false
false
false
false
false
false
false
false
false
46
107
79
199379
199379
NN-GW-100-LAN
LAN gateway for cloud com...
LAN gateway for cloud com...
4015081977529
0.08700
Logic module [AKE539019]
Fieldbus, decentr. periph...
0 - 0
0 - 0
20.4 - 27.6
DC
0
1
0
0
0
1
0
0
0
0
0
false
true
false
false
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
IP20
true
true
true
false
false
false
false
None
None
false
false
None
None
false
false
false
false
false
false
false
false
false
false
false
false
35
100
62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表