您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Residual current circuit breaker (RCCB)
SIEMENS
Electric engineering, automation, process control engineering
Electrical installation, device
Residual current protection system
Powered by
CAD模型選擇
{siemens/27/27-14/27-14-22/27-14-22-01.prj},{NB=5SV33466},{MANUID=5SV33466},{AAF726=63},{AAF862=10.0},{AAS574=63},{AAS575=3.90},{AAT080=4},{AAT082=1},{AAT083=4},{BAA211=70.0},{BAC063=0.0},{BAC076=1.0},{BAD003=1.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85362010},{SUPPLIERALTNO=5SV3346-6},{IMAGE=../../../_pool_/cb/b4/g_i202_xx_22852p.png},{DESCSHORT=RCCB, 4-pole, type A, In: 63 A, 30 mA, Un AC: 400 V},{DESCLONG=Residual current operated circuit breaker, 4-pole, type A, In: 63 A, 30 mA, Un AC: 400 V},{EAN=4001869427782},{MANUNAME=Siemens},{MANUTYPEDESC=Residual current operated circuit breaker, 4-pole, type A, In: 63 A, 30 mA},{AAF844=true},{AAL779=false},{BAC384=A},{BAD664=false},{BAG640=DIN track}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAF726
rated current
[A]
AAF844
additional equipment possible
ⁿ/ₐ
AAF862
short-circuit breaking capacity
[kA]
AAL779
short-time delayed tripping present
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
AAT080
Pole number
ⁿ/ₐ
AAT082
Construction size
ⁿ/ₐ
AAT083
Width in units of measurement
ⁿ/ₐ
BAA211
Installation depth
[mm]
BAC063
Rated error current
[A]
BAC076
Rated switching capacity
[kA]
BAC384
Residual current type
ⁿ/ₐ
BAD003
Surge current resistance
[kA]
BAD664
Selective type present
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
BAG975
Protection type IP
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
5SV36166BA
5SV36166BA
5SV3616-6BA
RCCB, 2-pole, type A, In:...
Residual current operated...
4001869500614
Siemens
Residual current operated...
63
true
10.0
false
63
2.70
2
1
2
70.0
0.0
1.0
A
1.0
false
DIN track
IP20
1
1
1
DE
85362010
5SV33146BA
5SV33146BA
5SV3314-6BA
RCCB, 2-pole, type A, In:...
Residual current operated...
4001869500546
Siemens
Residual current operated...
40
true
10.0
false
40
2.60
2
1
2
70.0
0.0
1.0
A
1.0
false
DIN track
IP20
1
1
1
DE
85362010
5SV36446BA
5SV36446BA
5SV3644-6BA
RCCB, 4-pole, type A, In:...
Residual current operated...
4001869500638
Siemens
Residual current operated...
40
true
10.0
false
40
2.00
4
1
4
70.0
0.0
1.0
A
1.0
false
DIN track
IP20
1
1
1
DE
85362010
5SM23220
5SM23220
5SM2322-0
RC unit, 2-pole, type AC,...
RC unit for 5SY, 2-pole, ...
4001869171173
Siemens
RC unit for 5SY, 2-pole, ...
40
true
false
40
3.60
2
1
2
70.0
0.0
AC
false
DIN track
IP20
1
1
1
CZ
85362010
5SM23226
5SM23226
5SM2322-6
RC unit, 2-pole, type A, ...
RC unit for 5SY, 2-pole, ...
4001869171166
Siemens
RC unit for 5SY, 2-pole, ...
40
true
false
40
3.60
2
1
2
70.0
0.0
A
1.0
false
DIN track
IP20
1
1
1
CZ
85362010
5SM23250
5SM23250
5SM2325-0
RC unit, 2-pole, type AC,...
RC unit for 5SY, 2-pole, ...
4001869171197
Siemens
RC unit for 5SY, 2-pole, ...
63
true
false
63
4.60
2
1
2
70.0
0.0
AC
false
DIN track
IP20
1
1
1
CZ
85362010
5SM23256
5SM23256
5SM2325-6
RC unit, 2-pole, type A, ...
RC unit for 5SY, 2-pole, ...
4001869171180
Siemens
RC unit for 5SY, 2-pole, ...
63
true
false
63
4.60
2
1
2
70.0
0.0
A
1.0
false
DIN track
IP20
1
1
1
CZ
85362010
5SM23420
5SM23420
5SM2342-0
RC unit, 4-pole, type AC,...
RC unit for 5SY, 4-pole, ...
4001869171050
Siemens
RC unit for 5SY, 4-pole, ...
40
true
false
40
3.60
4
1
3
70.0
0.0
AC
false
DIN track
IP20
1
1
1
CZ
85362010
5SM23426
5SM23426
5SM2342-6
RC unit, 4-pole, type A, ...
RC unit for 5SY, 4-pole, ...
4001869171043
Siemens
RC unit for 5SY, 4-pole, ...
40
true
false
40
3.60
4
1
3
70.0
0.0
A
1.0
false
DIN track
IP20
1
1
1
CZ
85362010
5SM23450
5SM23450
5SM2345-0
RC unit, 4-pole, type AC,...
RC unit for 5SY, 4-pole, ...
4001869171074
Siemens
RC unit for 5SY, 4-pole, ...
63
true
false
63
4.60
4
1
3
70.0
0.0
AC
false
DIN track
IP20
1
1
1
CZ
85362010
5SM23456
5SM23456
5SM2345-6
RC unit, 4-pole, type A, ...
RC unit for 5SY, 4-pole, ...
4001869171067
Siemens
RC unit for 5SY, 4-pole, ...
63
true
false
63
4.60
4
1
3
70.0
0.0
A
1.0
false
DIN track
IP20
1
1
1
CZ
85362010
5SM26220
5SM26220
5SM2622-0
RC unit, 2-pole, type AC,...
RC unit for 5SY, 2-pole, ...
4001869171210
Siemens
RC unit for 5SY, 2-pole, ...
40
true
false
40
1.90
2
1
2
70.0
0.0
AC
false
DIN track
IP20
1
1
1
CZ
85362010
5SM26222
5SM26222
5SM2622-2
RC unit, 2-pole, type AC,...
RC unit for 5SY, 2-pole, ...
4001869171258
Siemens
RC unit for 5SY, 2-pole, ...
40
true
false
40
1.90
2
1
2
70.0
0.0
AC
true
DIN track
IP20
1
1
1
CZ
85362010
5SM26226
5SM26226
5SM2622-6
RC unit, 2-pole, type A, ...
RC unit for 5SY, 2-pole, ...
4001869171203
Siemens
RC unit for 5SY, 2-pole, ...
40
true
false
40
1.90
2
1
2
70.0
0.0
A
1.0
false
DIN track
IP20
1
1
1
CZ
85362010
5SM26250
5SM26250
5SM2625-0
RC unit, 2-pole, type AC,...
RC unit for 5SY, 2-pole, ...
4001869171234
Siemens
RC unit for 5SY, 2-pole, ...
63
true
false
63
3.00
2
1
2
70.0
0.0
AC
false
DIN track
IP20
1
1
1
CZ
85362010
5SM26252
5SM26252
5SM2625-2
RC unit, 2-pole, type AC,...
RC unit for 5SY, 2-pole, ...
4001869171272
Siemens
RC unit for 5SY, 2-pole, ...
63
true
false
63
3.00
2
1
2
70.0
0.0
AC
true
DIN track
IP20
1
1
1
CZ
85362010
5SM26256
5SM26256
5SM2625-6
RC unit, 2-pole, type A, ...
RC unit for 5SY, 2-pole, ...
4001869171227
Siemens
RC unit for 5SY, 2-pole, ...
63
true
false
63
3.00
2
1
2
70.0
0.0
A
1.0
false
DIN track
IP20
1
1
1
CZ
85362010
5SM26258
5SM26258
5SM2625-8
RC unit, 2-pole, type A, ...
RC unit for 5SY, 2-pole, ...
4001869171265
Siemens
RC unit for 5SY, 2-pole, ...
63
true
false
63
3.00
2
1
2
70.0
0.0
A
5.0
true
DIN track
IP20
1
1
1
CZ
85362010
5SM26420
5SM26420
5SM2642-0
RC unit, 4-pole, type AC,...
RC unit for 5SY, 4-pole, ...
4001869171098
Siemens
RC unit for 5SY, 4-pole, ...
40
true
false
40
1.90
4
1
3
70.0
0.0
AC
false
DIN track
IP20
1
1
1
CZ
85362010
5SM26426
5SM26426
5SM2642-6
RC unit, 4-pole, type A, ...
RC unit for 5SY, 4-pole, ...
4001869171081
Siemens
RC unit for 5SY, 4-pole, ...
40
true
false
40
1.90
4
1
3
70.0
0.0
A
1.0
false
DIN track
IP20
1
1
1
CZ
85362010
5SM26450
5SM26450
5SM2645-0
RC unit, 4-pole, type AC,...
RC unit for 5SY, 4-pole, ...
4001869171111
Siemens
RC unit for 5SY, 4-pole, ...
63
true
false
63
3.00
4
1
3
70.0
0.0
AC
false
DIN track
IP20
1
1
1
CZ
85362010
5SM26456
5SM26456
5SM2645-6
RC unit, 4-pole, type A, ...
RC unit for 5SY, 4-pole, ...
4001869171104
Siemens
RC unit for 5SY, 4-pole, ...
63
true
false
63
3.00
4
1
3
70.0
0.0
A
1.0
false
DIN track
IP20
1
1
1
CZ
85362010
5SM26458
5SM26458
5SM2645-8
RC unit, 4-pole, type A, ...
RC unit for 5SY, 4-pole, ...
4001869171128
Siemens
RC unit for 5SY, 4-pole, ...
63
true
false
63
3.00
4
1
3
70.0
0.0
A
5.0
true
DIN track
IP20
1
1
1
CZ
85362010
5SM28452
5SM28452
5SM2845-2
RC unit, 4-pole, type AC,...
RC unit for 5SY, 4-pole, ...
4001869171159
Siemens
RC unit for 5SY, 4-pole, ...
63
true
false
63
3.00
4
1
4
70.0
1.0
AC
true
DIN track
IP20
1
1
1
CZ
85362010
5SM28458
5SM28458
5SM2845-8
RC unit, 4-pole, type A, ...
RC unit for 5SY, 4-pole, ...
4001869171142
Siemens
RC unit for 5SY, 4-pole, ...
63
true
false
63
3.00
4
1
3
70.0
1.0
A
5.0
true
DIN track
IP20
1
1
1
CZ
85362010
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表